Radiocrafts AS

Providor of high performance RF modules using license-free ISM bands

Radiocrafts is a leading RF module design and manufacturing company. Radiocrafts’ standard RF modules provide compact, easy-to-use, low cost, low power and high performance RF solutions for a large number of wireless applications using license-free ISM bands. By using modules OEM manufacturers without RF design knowledge can easily add wireless technology into their design, reducing time-to-market, cost of design, test and compliance approvals. Radiocrafts also offers custom and application specific product development, supporting customers from initial project ideas to volume product delivery.

Radiocrafts currently provides solutions in the frequency bands 169, 433, 868, 915, 2450 MHz, supporting radio protocols such as Wireless M-Bus, KNX, ZigBee, 6LoWPAN, SIGFOX, WIZE as well as proprietary solutions such as TinyMesh, RC232, and now our newest product lines, RIIoT and RIIM.

Low-power 2.4-GHz products
CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

 

Other wireless products
CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2591 2.4 GHz range extender CC2592 2.4 GHz range extender with up to +22 dBm output power

 

RF front-end modules
CC1190 850 - 950MHz RF front end

 

Sub-1 GHz transceivers
CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC1200 Low power and high performance wireless transceiver

 

Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 352kB Flash
Contact
Resources offered
  • Evaluation board
Supported regions
  • Europe
  • North America
Headquarters
  • Sandakerveien 64
  • NO-0484
  • Oslo
  • Norway

Resources

Evaluation board

RDCR-3P-RADIO-MOD — Radiocrafts embedded radio modules

Radiocrafts’ standard RF modules provide compact, easy-to-use, low cost, low power and high-performance RF solutions for a large number of wireless applications using license-free ISM bands (169 MHz – 2.4 GHz). Using modules, OEM manufacturers without RF design knowledge can easily add (...)
Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.