Home Design & development Partner directory
BeagleBoard.org Foundation

BeagleBoard.org Foundation

Single-board computer vendor for TI Arm-based processors

TI preferred partner

The BeagleBoard.org Foundation is a Michigan,USA-based 501(c)(3) non-profit corporation that provides education in and collaboration around the design and use of open-source software and hardware in embedded computing. BeagleBoard.org provides a forum for the owners and developers of open-source software and hardware to exchange ideas, knowledge and experience.

The BeagleBoard.org community collaborates on the development of open source physical computing solutions including robotics, personal manufacturing tools like 3D printers and laser cutters, and other types of industrial and machine controls.

DC/DC converters
TPS62872-Q1 Automotive, 2.7V-to-6V input, 12A stackable synchronous buck converter

 

Ethernet PHYs
DP83867CR Low-power, robust gigabit Ethernet PHY transceiver in a small QFN package DP83TD510E IEEE 802.3cg 10BASE-T1L Ethernet PHY

 

Low-power MCUs
MSPM0L1105 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC

 

Multi-channel ICs (PMICs)
TPS65219 Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs TPS659037 Power Management IC (PMIC) for ARM Cortex A15 Processors

 

Multimedia & industrial networking SoCs
AM3358 Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN AM5706 Sitara processor: cost optimized Arm Cortex-A15 & DSP and secure boot AM5708 Sitara processor: cost optimized Arm Cortex-A15 & DSP, multimedia and secure boot AM5716 Sitara processor: Arm Cortex-A15 & DSP AM5718 Sitara processor: Arm Cortex-A15 & DSP, multimedia AM5718-HIREL AM5718-HIREL Sitara™ Processors Silicon Revision 2.0 AM5726 Sitara processor: dual Arm Cortex-A15 & dual DSP AM5728 Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia AM5729 Sitara processor AM5746 Sitara processor: dual arm Cortex-A15 & dual DSP, ECC on DDR and secure boot AM5748 Sitara processor: dual arm Cortex-A15 & dual DSP, multimedia, ECC on DDR and secure boot AM5749 Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia, ECC on DDR, secure boot, deep learning AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display AM67 Arm®Cortex®-A53 SoC with triple display, 3D graphics, PCIe 3, USB3, 4K video codec for HMI AM67A Arm®Cortex®-A53 4 TOPS vision SoC with RGB-IR ISP for 4 cameras, machine vision, robotics, smart HMI TDA4VM SoC with Dual Arm® Cortex®-A72, 8 TOPS of AI, C7xDSP, and GPU for vision perception and analytics

 

Reset & watchdog ICs
TPS3808 Low-quiescent current supervisor with programmable delay & manual reset

 

Semiconductors
TPS2051B 0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

 

Shunt voltage references
TLVH431 1.5% low-voltage wide-operating current adjustable precision shunt regulator

 

Sub-1 GHz wireless MCUs
CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm

 

Wi-Fi products
CC3301 SimpleLink™ 2.4GHz Wi-Fi® 6 and Bluetooth® Low Energy companion IC
Contact
Resources offered
  • Daughter card
  • Evaluation board
Supported regions
  • Africa
  • China
  • Europe
  • India
  • Japan
  • North America
  • Oceania
  • Rest of Asia
  • South America
Headquarters
  • 4467 Ascot Ct
  • Oakland Twp, MI 48306
  • Oakland Twp, Michigan, 48306
  • United States

Resources

Daughter card

BEAGL-3P-BEAGLEMOD-CC33 — BeagleBoard.org® foundation WiFi 6 and BLE 5.4 wireless connectivity modules based on CC3301

BeagleBoard.org® BeagleMod® CC33 BM3301-1313 & BM3301-1216 are based on CC33 Wi-Fi® 6 companion ICs.

 

1. BeagleBoard.org® BeagleMod® CC33 BM3301-1313 (Seeed Studio SKU : 113991155, UPC : 640265311079) is a 13×13 BGA module compatible in footprint to TI’s WL18xxMOD series for easy drop-in upgrades (...)

Evaluation board

BEAGL-3P-BEAGLEMOD-AM62 — BeagleBoard.org foundation BeagleMod AM62 OSM standard compliant module based on AM62x

BeagleBoard.org BeagleMod AM62-MQ4-16 (Seeed Studio SKU : 102110879, UPC: 640265311116) is an embedded computing module that fully complies with the Open Standard Modules™ V1.1 standard. The hardware mainly integrates Texas Instruments AM6254, which provides a broad range of industrial and (...)

Evaluation board

BEAGL-BONE-AI-64 — BeagleBone® AI-64 embedded computing board based on Jacinto™ TDA4VM Arm® Cortex®-72 processor

The BeagleBone® AI-64 from the BeagleBoard.org Foundation is a complete system for developing artificial intelligence (AI) and machine-learning solutions with the convenience and expandability of the BeagleBone platform and onboard peripherals to start learning and building applications.

Using (...)

In stock
Limit:
Out of stock on TI.com
Not available on TI.com
Evaluation board

BEAGL-BONE-BLACK — BeagleBone® Black is a single-board computer from the BeagleBoard.org foundation based on AM335x

BeagleBone Black is a low-cost, community-supported development platform for developers and hobbyists. Boot Linux in under 10 seconds and get started on development in less than 5 minutes with just a single USB cable.
In stock
Limit:
Out of stock on TI.com
Not available on TI.com
Evaluation board

BEAGL-PLAY-SBC — BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x

BeaglePlay is an open-source single board computer designed to simplify the process of adding sensors, actuators, indicators, human interfaces, and connectivity to a reliable embedded system. It features a powerful 64-bit, quad-core processor and innovative connectivity options, including WiFi, (...)

In stock
Limit:
Out of stock on TI.com
Not available on TI.com
Evaluation board

BEAGL-POCKETBEAGLE-2 — BeagleBoard.org foundation PocketBeagle 2 single-board computer based on AM62x

PocketBeagle® 2 is an upgraded version of the widely popular PocketBeagle®, designed as an ultra-compact, low-cost, and powerful single-board computer (SBC). Targeted at developers, students, and hobbyists, It retains its predecessor's simplicity and flexibility while delivering enhanced (...)

Evaluation board

BEAGLE-3P-BBONE-AI — BeagleBone® AI AM5729 development board for embedded Artificial Intelligence

What is BeagleBone® AI?

Built on the proven BeagleBoard.org® open source Linux approach, BeagleBone® AI fills the gap between small SBCs and more powerful industrial computers. Based on the Texas Instruments, Sitara™ AM5729 processor, developers have access to a highly integrated and (...)

Evaluation board

BEAGLEBOARD-X15 — BeagleBoard-X15 Development Board

The BeagleBoard-X15 is a low-cost, open source, community supported development platform for Sitara™ AM57x Processors (AM5728, AM5726, AM5718, AM5716).  With two 1.5‑GHz ARM® Cortex®-A15 cores for user interface, video and graphic accelerators, two 750‑MHz C66x DSP cores, quad core PRU (...)

Evaluation board

BEAGLEY-AI — BeagleBoard.org Foundation BeagleY® AI single board computer based on AM67A

BeagleY® AI is an open-source single board computer designed to simplify the process of building smart human machine interfaces (HMI), adding cameras and high-speed connectivity to a reliable embedded system. It features a powerful 64-bit, quad-core A53 processor, multiple powerful AI accelerators (...)

Disclaimer

Certain information and resources (including links to non-TI sites) may be provided by a member of TI’s partner network and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these companies by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.