Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


LM185H-2.5/883.A ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device LM185H-2.5/883.A
Package name NDU
Package type TO-CAN
Pins 2
SPQ 20
Unit array matrix 2 X 10
Max temperature (°C) 150
L (mm) 126.49
W (mm) 61.98
K0 (μm) 10922
P1 (mm) 11.43
CL (mm) 11.81
CW (mm) 19.2

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.