Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


FDC2114QRGHRQ1 ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device FDC2114QRGHRQ1
Package name RGH
Package type WQFN
Pins 16
SPQ 4500
Reel diameter (mm) 330
Reel width W1 (mm) 12.4
A0 (mm) 4.3
B0 (mm) 4.3
K0 (mm) 1.3
P1 (mm) 8
W (mm) 12
Pin1 quadrant Q1

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.