Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


DP83849IVSX/NOPB ACTIVE

Tape & reel

Download

All dimensions are nominal.

Device DP83849IVSX/NOPB
Package name PFC
Package type TQFP
Pins 80
SPQ 1000
Reel diameter (mm) 330
Reel width W1 (mm) 24.4
A0 (mm) 15
B0 (mm) 15
K0 (mm) 1.45
P1 (mm) 20
W (mm) 24
Pin1 quadrant Q2

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device DP83849IVSX/NOPB
Package name PFC
Package type TQFP
Pins 80
SPQ 1000
Unit array matrix 7X17
Max temperature (°C) 150
L (mm) 322.6
W (mm) 135.9
K0 (μm) 7620
P1 (mm) 17.9
CL (mm) 14.3
CW (mm) 13.95

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.