Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


DP83849IVS/NOPB ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Type 1 Type 2
Device DP83849IVS/NOPB DP83849IVS/NOPB
Package name PFC PFC
Package type TQFP TQFP
Pins 80 80
SPQ 119 119
Unit array matrix 7X17 7X17
Max temperature (°C) 150 150
L (mm) 322.6 322.6
W (mm) 135.9 135.9
K0 (μm) 7620 7620
P1 (mm) 17.9 17.9
CL (mm) 14.3 14.3
CW (mm) 13.95 13.95

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.