Carrier pack material lookup

You can use this tool to find TI carrier pack material information and download your results to a PDF that includes tape & reel, tube, or tray specifications. Begin your search by entering a single TI part number.

By using this tool to "Search" or "Download", you agree to TI’s Terms of use, Privacy policy (including Cookie policy), and Important notice.


DP83843BVJE/NOPB ACTIVE

Tray

Chamfer on Tray corner indicates Pin 1 orientation of packed units.

Device DP83843BVJE/NOPB
Package name NNC
Package type QFP
Pins 80
SPQ 84
Unit array matrix 6 X 14
Max temperature (°C) 150
L (mm) 322.6
W (mm) 135.9
K0 (μm) 7620
P1 (mm) 21.5
CL (mm) 17.75
CW (mm) 15.45

Images above are just a representation of the carrier. Actual carrier may vary. Please reference the dimensions provided in the table.