XOR (exclusive OR) gates
Simplify your signal chain with combinational logic
Browse by category
Select by parametric specification
New products
Automotive, 4-ch, 2-input, 4.5V to 5.5V XOR (exclusive OR) gates with TTL-compatible CMOS inputs
Approx. price (USD) 1ku | 0.159
Automotive, 4-ch, 2-input, 1.5V to 6V XOR (exclusive OR) gate
Approx. price (USD) 1ku | 0.123
Enhanced-product single 2-input, 2V to 5.5V XOR gate
Approx. price (USD) 1ku | 0.64
Why should you choose our XOR gates?
Wide operating voltage range
Select from products ranging from 0.8 V to 18 V to fulfill all your application needs
Diverse package offering
Both leaded and nonleaded packages available with pin counts ranging from 5 to 20 pins. Wettable flanks available on select packages.
Schmitt Triggers
Our new HCS family features Schmitt Trigger inputs allowing for superior noise immunity.
Common applications of XOR gates
Detect phase differences in input signals
A phase detector outputs a PWM signal that represents the phase difference between the input signals. This video quickly explains how an XOR gate works as a phase detector.