XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX
X   Artwork and documentation done by: Texas Instruments Dallas TX 	X
X   Company: Texas Instruments Dallas TX                                        	X
X   Address: 12500 TI BLVD DALLAS TX 75243                                      	X
X                                 					              X
X                                                                               			X
X                                                                               			X
XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXX 

PROJECT : 
PCB NAME : LAUNCHXL-CC1350-4
REVISION: A
DATE: 2017-01-23
MANUFACTURER : 
QUANTITY:   See order (in panel)

Manufacturers marking: Two letter + year + week
The two letter code shall identify the manufaturer and is decided by the manufacturer. 
No logos or other identifiers are allowed.
The marking shall be in silk screen print at secondary side of the PCB, or in solder 
resist if no silk print at secondary side.

UL LOGO, RATING AND UL GUIDE NUMBER SHOULD BE PRINTED ON THE FINISHED PCB BY THE VENDOR.

FILE:  PACKED WITH WinZIP 

PCB DESCRIPTION:4 LAYER PCB 64 Mils (1.6 MM) nominal
      Copper        1   1.4 Mils (35 um)
      Dielectric  1-2   6.9 Mils (0.175 mm) (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        2   1.4 Mils (35 um)
      Dielectric  2-3   43.7 Mils (1.11 mm) (2 x 2157 49% Resin)
      Copper        3   1.4 Mils (35 um)
      Dielectric  3-4   6.9 Mils (0.175 mm) (e.g. 2x Prepreg 7628 AT05 47% Resin)
      Copper        4   1.4 Mils (35 um)

  DE104iML or equivalent substrate (Resin contents around 45%, which gives Er=4.45@1GHz, TanD=0.016)
  Dimensions in mil (0.001 inch)
  DOUBLE SIDE SOLDER MASK, COLOR TO BE RED
  DOUBLE SIDE SILKSCREEN, COLOR TO BE WHITE
  5 MIL MIN TRACE WIDTH AND 5 MIL MIN ISOLATION.
  ALL VIAS ARE TENTED	
  
  Please refer to FABRICATION DRAWING for other details.
	
                 
FILE NAME            		               DESCRIPTION                               	          FILE TYPE
-----------------------------------------------------------------------------------------------------
***PCB MANUFACTURING FILES:
TOP.art                                 	LAYER 1 COMPONENT SIDE/POSITIVE                     	EXT.GERBER
LAYER2.art                                 	LAYER 2 Inner layer/POSITIVE                        	EXT.GERBER
LAYER3.art                                 	LAYER 3 Inner layer/POSITIVE                        	EXT.GERBER
BOTTOM.art                                 	LAYER 4 SOLDER SIDE/POSITIVE                        	EXT.GERBER
SOLDERMASK-TOP.art                           	SOLDER MASK COMPONENT SIDE/POSITIVE                	EXT.GERBER
SOLDERMASK-BOTTOM.art                           SOLDER MASK SOLDER SIDE/POSITIVE                   	EXT.GERBER
SILKSCREEN-TOP.art                           	SILKSCREEN COMPONENT SIDE/POSITIVE                	EXT.GERBER
SILKSCREEN-BOTTOM.art                           SILKSCREEN SOLDER SIDE/POSITIVE                    	EXT.GERBER
FABRICATION-DRAWING.art                         FABRICATION DRAWING/POSITIVE                         	EXT.GERBER
NCDRILL-1-4.drl                              	DRILL                            			ASCII


*** ASSEMBLY FILES:
PASTEMASK-TOP.art                           	SOLDER PASTE COMPONENT SIDE/POSITIVE                	EXT. GERBER
PASTEMASK-BOTTOM.art                           	SOLDER PASTE SOLDER SIDE/POSITIVE                   	EXT. GERBER
ASSEMBLY-TOP.art                           	ASSEMBLY DRAWING COMPONENT SIDE/POSITIVE           	EXT. GERBER
ASSEMBLY-BOTTOM.art                           	ASSEMBLY DRAWING SOLDER SIDE/POSITIVE              	EXT. GERBER



*** DESIGN FILES
LAUNCHXL-CC1350-4-A_Sch.PDF  			SCHEMATIC
LAUNCHXL-CC1350-4-A_PCBLayout.PDF	        LAYOUT
20170123 LAUNCHXL-CC1350-4_BOM.XLSX	     	PARTLIST IN EXCEL FORMAT

README.TXT              THIS FILE                                   ASCII

END.


Release history
--------------------------------------------------------------------------------------------------------------
1.0 : 4-layer design