UNITS=INCH
ID=133
#
#Num Features
#
F 62

#
#Feature symbol names
#
$0 r0

#
#Layer features
#
L 7.932 6.929 10.12 6.929 0 P 0;;ID=63915
A 10.12 6.929 10.16036722 6.94633986 10.1189937 6.987 0 P 0 N;;ID=63943
A 10.16036722 6.94633986 10.177 6.987 10.119 6.9869939 0 P 0 N;;ID=63944
L 10.177 6.987 10.177 7.566 0 P 0;;ID=63969
L 10.177 7.566 9.92 7.566 0 P 0;;ID=63987
L 9.92 7.566 9.92 7.763 0 P 0;;ID=64005
L 9.92 7.763 9.67 7.763 0 P 0;;ID=64023
L 9.67 7.763 9.67 8.045 0 P 0;;ID=64041
L 9.67 8.045 9.92 8.045 0 P 0;;ID=64059
L 9.92 8.045 9.92 8.242 0 P 0;;ID=64077
L 9.92 8.242 10.177 8.242 0 P 0;;ID=64095
L 10.177 8.242 10.177 9.626 0 P 0;;ID=64113
A 10.177 9.626 10.17022421 9.67974656 9.9658 9.62667461 0 P 0 N;;ID=64141
A 10.17022421 9.67974656 10.15 9.73 9.9658 9.62667352 0 P 0 N;;ID=64142
A 10.15 9.73 10.1 9.83 11.3112 10.3731 0 P 0 Y;;ID=64167
A 10.1 9.83 10.091 9.871 10.1939 9.8721 0 P 0 Y;;ID=64185
L 10.091 9.871 10.091 9.889 0 P 0;;ID=64203
A 10.091 9.889 10.09558612 9.91205335 10.2288 9.87356959 0 P 0 Y;;ID=64231
A 10.09558612 9.91205335 10.104 9.934 10.2288 9.87356821 0 P 0 Y;;ID=64232
A 10.104 9.934 10.149 10.018 11.1528 9.42619646 0 P 0 Y;;ID=64257
A 10.149 10.018 10.17001929 10.06810984 9.9739 10.12091152 0 P 0 N;;ID=64285
A 10.17001929 10.06810984 10.177 10.122 9.9739 10.12091152 0 P 0 N;;ID=64286
L 10.177 10.122 10.177 11.568 0 P 0;;ID=64311
A 10.177 11.568 10.119 11.626 10.119 11.568 0 P 0 N;;ID=64329
L 10.119 11.626 8.496 11.626 0 P 0;;ID=64347
L 8.496 11.626 8.496 11.579 0 P 0;;ID=64365
L 8.496 11.579 8.433 11.579 0 P 0;;ID=64383
L 8.433 11.579 8.433 11.496 0 P 0;;ID=64401
L 8.433 11.496 8.398 11.496 0 P 0;;ID=64419
L 8.398 11.496 8.398 11.579 0 P 0;;ID=64437
L 8.398 11.579 8.248 11.579 0 P 0;;ID=64455
L 8.248 11.579 8.248 11.496 0 P 0;;ID=64473
L 8.248 11.496 8.213 11.496 0 P 0;;ID=64491
L 8.213 11.496 8.213 11.579 0 P 0;;ID=64509
L 8.213 11.579 8.15 11.579 0 P 0;;ID=64527
L 8.15 11.579 8.15 11.626 0 P 0;;ID=64545
L 8.15 11.626 7.932 11.626 0 P 0;;ID=64563
A 7.932 11.626 7.89133986 11.60936722 7.9319939 11.568 0 P 0 N;;ID=64591
A 7.89133986 11.60936722 7.874 11.569 7.932 11.5679937 0 P 0 N;;ID=64592
L 7.874 11.569 7.874 10.122 0 P 0;;ID=64617
A 7.874 10.122 7.88158002 10.06786004 8.0675 10.12149094 0 P 0 N;;ID=64645
A 7.88158002 10.06786004 7.904 10.018 8.0675 10.12148986 0 P 0 N;;ID=64646
A 7.904 10.018 7.952 9.922 7.453 9.7325 0 P 0 Y;;ID=64671
A 7.952 9.922 7.95819626 9.90085551 7.8211 9.87216043 0 P 0 Y;;ID=64699
A 7.95819626 9.90085551 7.961 9.879 7.8211 9.87216053 0 P 0 Y;;ID=64700
L 7.961 9.879 7.961 9.876 0 P 4095;;ID=64725
A 7.961 9.876 7.95911782 9.85126909 7.7728 9.87788622 0 P 0 Y;;ID=64753
A 7.95911782 9.85126909 7.954 9.827 7.7728 9.87788524 0 P 0 Y;;ID=64754
A 7.954 9.827 7.93484193 9.77639626 7.6618 9.90869557 0 P 0 Y;;ID=64789
A 7.93484193 9.77639626 7.907 9.73 7.6618 9.908694 0 P 0 Y;;ID=64790
A 7.907 9.73 7.88243898 9.68160748 8.0478 9.62810965 0 P 0 N;;ID=64825
A 7.88243898 9.68160748 7.874 9.628 8.0478 9.62810807 0 P 0 N;;ID=64826
L 7.874 9.628 7.874 8.242 0 P 0;;ID=64851
L 7.874 8.242 8.131 8.242 0 P 0;;ID=64869
L 8.131 8.242 8.131 8.055 0 P 0;;ID=64887
L 8.131 8.055 8.381 8.055 0 P 0;;ID=64905
L 8.381 8.055 8.381 7.773 0 P 0;;ID=64923
L 8.381 7.773 8.131 7.773 0 P 0;;ID=64941
L 8.131 7.773 8.131 7.586 0 P 0;;ID=64959
L 8.131 7.586 7.874 7.586 0 P 0;;ID=64977
L 7.874 7.586 7.874 6.987 0 P 0;;ID=64995
A 7.874 6.987 7.932 6.929 7.932 6.987 0 P 0 N;;ID=65013