Complete BSDL file set will have 8 variants:
--------------------------------------------

c6472_0_bsdl_i_2_0.bsd: All pins BSDL file [for Si V2.0]
c6472_1_bsdl_i_2_0.bsd: All pins BSDL file after RGMII has been removed [for Si V2.0]
c6472_2_bsdl_i_2_0.bsd: All pins BSDL file after DDR2 has been removed [for Si V2.0]
c6472_3_bsdl_i_2_0.bsd: All pins BSDL file after RGMII and DDR2 have been removed [for Si V2.0]
c6472_4_bsdl_i_2_0.bsd: All pins BSDL file after SRIO has been removed [for Si V2.0]
c6472_5_bsdl_i_2_0.bsd: All pins BSDL file after RGMII and SRIO have been removed [for Si V2.0]
c6472_6_bsdl_i_2_0.bsd: All pins BSDL file after DDR2 and SRIO have been removed [for Si V2.0]
c6472_7_bsdl_i_2_0.bsd: All pins BSDL file after RGMII, DDR2 and SRIO have been removed [for Si V2.0]



Delivery of Version I contains all eight files:
------------------------------------------------------------
1. The BOUNDARY_REGISTER section of the BSDL files had the register association for TSIP0
and TSIP2 reversed.  This has been corrected.

2. These files can be used for PG1.2 devices by setting the 'Version Number' value to
"0001".  These files can be used for PG1.0 and PG1.1 devices by setting the 'Version Number'
value to "0000".

Delivery of Version H contains all eight files:
------------------------------------------------------------
1. Update BSDL files to contain the updated 'Version Number' value for the 'IDCODE_REGISTER'
attribute for PG2.0.  These files can be used for PG1.2 devices by setting the 'Version Number'
value to "0001".  These files can be used for PG1.0 and PG1.1 devices by setting the
'Version Number' value to "0000".


Delivery of Version G contains all eight files:
------------------------------------------------------------
1. Update BSDL files to change the CVDD3 pins to CVDD pins


Delivery of Version F contains all eight files:
------------------------------------------------------------
1. Update BSDL files to contain the updated 'Version Number' value for the 'IDCODE_REGISTER'
attribute for PG1.2.  These files can be used for PG1.0 and PG1.1 devices by setting the
'Version Number' value to "0000".


Delivery of Version E contains all eight files:
------------------------------------------------------------
1. Add variants with SRIO pins powered down
2. Confirm that Si V1.0 and V1.1 BSDL files are same
3. Correct pin names per latest Data Manual


Alpha delivery of Version D contains first four files:
------------------------------------------------------------
1. HHV18EN and HHV15EN removed from compliance patterns section
2. Adjustments to make variants without RGMII and DDR2 more robust


Alpha delivery of Version C contains first four files:
------------------------------------------------------------
1. Added file variants with RGMII and DDR2 powered down


Alpha delivery of Version B contains the single master file:
------------------------------------------------------------
c6472_0_bsdl_b_1_0.bsd

1. Remove private opcodes containing keywords
2. Make SDL and SDC Weak1 to remove tool warnings


Alpha delivery of Version A contains the single master file:
------------------------------------------------------------
c6472_0_bsdl_a_1_0.bsd

1. Pin names match Revision C of the c6472 Datasheet