LMH6738 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, GAIN AND PHASE, SLEW RATE, SENSITIVITY
	TO R FEEDBACK VALUE, COMMON MODE REJECTION, POWER SUPPLY
	REJECTION ON BOTH RAILS, INPUT VOLTAGE NOISE WITH 1/F,
	POSITIVE INPUT CURRENT NOISE WITH 1/F, NEGATIVE INPUT
        CURRENT NOISE WITH 1/F, OUTPUT IMPEDANCE, INPUT	CAPACI-
	TANCE, INPUT BIAS CURRENT, INPUT COMMON MODE RANGE, INPUT
	OFFSET, HIGH CLOAD DRIVE CAPABILITY, OUTPUT CLAMPS TO THE
	RAIL, SHUTDOWN, SHUTDOWN THRESHOLD, SHUTDOWN INPUT PIN
	CURRENTS, SHUTDOWN AND ENABLE DELAYS, QUIESCENT SUPPLY
	CURRENT, AND QUIESCENT SUPPLY CURRENT AT SHUTDOWN.

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET
	
	INPUT VOLTAGE NOISE	18		18		NV/RHZ
	@ 100 HZ

	INPUT VOLTAGE NOISE	2.3		2.3		NV/RHZ
	@ 1 MHZ

	+ INPUT CURRENT NOISE	40		40		PA/RHZ
	@ 100 HZ

	+ INPUT CURRENT NOISE	4.0		4.0		PA/RHZ
	@ 1 MHZ

	- INPUT CURRENT NOISE	197		240		PA/RHZ
	@ 100 HZ

	- INPUT CURRENT NOISE	12.5		12.0		PA/RHZ
	@ 1 MHZ

	+INPUT BIAS CURRENT	-2		-2		UA

	-INPUT BIAS CURRENT	-7 		-7		UA

	+INPUT CAPACITANCE	0.8		0.8		PF

	VOS			0.5		0.5		MV

	SLEW RATE		3265		3300		V/US

	BANDWIDTH @ AVCL= +1	724		750		MHZ
        AND RF = 749 OHMS

	PEAKING @ AVCL= +1	0.17		0.20		DB
	AND RF = 749 OHMS

	BANDWIDTH @ AVCL= +2	457		460		MHZ
        AND RF = 549 OHMS

	PEAKING @ AVCL= +2	0		0		DB
	AND RF = 549 OHMS

	BANDWIDTH @ AVCL= +5	331		330		MHZ
        AND RF = 459 OHMS

	PEAKING @ AVCL= +5	 0		 0		DB
	AND RF = 459 OHMS

	BW @ CLOAD = 4.7P	460		450		MHZ
	AND RISO = 70

	BW @ CLOAD = 100P	124		150		MHZ
	AND RISO = 17

	OUTPUT IMPEDANCE	0.035		0.050		OHM
	@ 1MHZ

	OUTPUT IMPEDANCE	0.31		 0.3		OHM
	@ 10 MHZ

	OUTPUT IMPEDANCE	 3.2		 3		OHM
	@ 100 MHZ

	OUTPUT IMPEDANCE	 19		 30		OHM
	@ 500 MHZ

	SWING AT RL= 10K	+-3.8		+-3.8		V

	SWING AT RL= 100	+-3.6		+-3.5		V

	ICC			10.8		10.8		MA

	ICC @ SHUTDOWN		 1.4		 1.4		MA

	CMRR , ZERO		46,3		46,3		DB,MHZ

	PSRR+ , ZERO		55,2		55,2		DB,MHZ

	PSRR- , ZERO		52,3		52,3		DB,MHZ

	SHUTDOWN THRESH		1.4		1.4		V

	SHTDN PIN IB HI		10		10		UA

	SHTDN PIN IB LO		-350		-350		UA

	T DELAY ENABLE		7.3		7.3		NS

	T DELAY DISABLE		4.5		4.5		NS

	OUPUT CURRENT LIMIT	+-129		+-160		MA