LMV342 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OPEN LOOP GAIN AND PHASE, INPUT
	VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE, INPUT BIAS
	CURRENT, INPUT CAPACITANCE, INPUT COMMON MODE VOLTAGE
	RANGE, INPUT CLAMPS TO RAILS, CMRR WITH FREQUENCY EFFECTS,
	PSRR WITH FREQUENCY EFFECTS, SLEW RATE, QUIESCENT CURRENT,
	RAIL TO RAIL OUTPUT STAGE, HIGH CLOAD EFFECTS,	CLASS AB
	BIAS IN OUTPUT STAGE, OUTPUT CURRENT THROUGH SUPPLIES,
	OUTPUT CURRENT LIMITING, OUTPUT CLAMPS TO RAILS, OUTPUT
	SWING VS OUTPUT CURRENT, AND QUIESCENT CURRENT.
 
	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	SUPPLY VOLT RANGE	2.7 TO 5.5	2.7 TO 5.5	VOLTS

	INPUT COMMON MODE	(V+)-0.8	(V+)-0.8	VOLTS
	VOLTAGE RANGE		(V-)-0.2	(V-)-0.2

	OUTPUT CLAMP DIODES	YES		YES

	GAIN AT 1 HZ		108		113		DB

	GAIN AT 1 KHZ		60.3		61		DB

	GAIN AT 1 MHZ		0.5		 1		DB

	PHASE SHIFT AT		79		75		DEG
	1 MHZ AT RL=600
	AT CL=1P

	PHASE SHIFT AT		41		40		DEG
	1 MHZ AT RL=600
	AT CL=500P

	PHASE SHIFT AT		23		20		DEG
	1 MHZ AT RL=600
	AT CL=1000P

	PHASE SHIFT AT		79		78		DEG
	1 MHZ AT RL=100K
	AT CL=1P

	PHASE SHIFT AT		25		20		DEG
	1 MHZ AT RL=100K
	AT CL=500P

	PHASE SHIFT AT		12		5		DEG
	1 MHZ AT RL=100K
	AT CL=1000P

	CMRR/FZERO		 64/300		65/300		DB/HZ

	+PSRR/FZERO		 83/100		83/100		DB/HZ

	-PSRR/FZERO		 83/100		83/100		DB/HZ

	INPUT VNSE @  10 HZ	255		250		NV/RHZ
	INPUT VNSE @ 100 HZ	83		85		NV/RHZ
	INPUT VNSE @   1 KHZ	35		39		NV/RHZ
	INPUT VNSE @  10 KHZ	25		25		NV/RHZ

	INPUT INSE @  1 KHZ	0.001		0.001		PA/RHZ

	INPUT BIAS CURRENT	 0.02		 0.02		PA

	VOS			 0.7		 0.7		MV

	SLEW RATE		  1		 1		V/US

	SWING AT IO=1MA		  27		 25		MV

	SWING AT IO=30 MA	 0.85		0.90		V

	IQ @  25 C		 170		170		UA

	IQ @ -55 C		 161		 ?		UA

	IQ @ 125 C		 182		 ?		UA