LMV716 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT THRU
	THE SUPPLY RAILS, OUTPUT SWING VS IO, OUTPUT CURRENT LIMIT,
	OPEN LOOP GAIN AND PHASE, SLEW RATE, COMMON MODE REJECTION
	WITH FREQ EFFECTS, POWER SUPPLY REJECTION WITH FREQ EFFECTS,
	INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE, INPUT
	CAPACITANCE, INPUT BIAS CURRENT, INPUT COMMON MODE RANGE,
	INPUT OFFSET, HIGH CLOAD EFFECTS, QUIESCENT CURRENT VS
	VOLTAGE, AND QUIESCENT CURRENT VS TEMPERATURE.

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	2.7 TO 5	2.7 TO 5	V
	RANGE
	
	INPUT VOLTAGE NOISE	300		300		NV/RHZ
	@ 1 HZ

	INPUT VOLTAGE NOISE	13.7		12.8		NV/RHZ
	@ 1 KHZ

	INPUT VOLTAGE NOISE	 10		 10		NV/RHZ
	@ 100 KHZ

	INPUT CURRENT NOISE	0.01		0.01		PA/RHZ

	SLEW RATE		 5.7		 5.8		V/US

	AVOL @ RL=10K		 123		 122		DB

	F ZERO DB		  5		  5		MHZ

	PHASE @ F ZERO DB	-112		-115		DEG

	F ZERO DB, CL=1000 PF	  2		  2		MHZ

	PHASE @ F ZERO DB
	CL=1000 PF		-165		-165		DEG

	CMRR/FZERO		80/1.3K		 80/0.2K	DB/HZ

	PSRR+/FZERO		75/2K		 75/1K		DB/HZ

	PSRR-/FZERO		95/0.2K		 95/10K		DB/HZ

	INPUT BIAS CURRENT
	@ -40 C			  18		  20		FA

	INPUT BIAS CURRENT
	@  25 C			 418		 450		FA

	INPUT BIAS CURRENT
	@  85 C			  69		  70		PA


	INPUT COMMON MODE	(V+)-1.1	(V+)-1.1	V
	VOLTAGE RANGE		(V-)-0.2	(V-)-0.2	V

	VOS			 1.6		 1.6		MV

	SWING AT RL=10K		+10/-9		+10/-30		MV

	SWING AT RL=600		+82/-77		+80/-70		MV

	OUTPUT ILIMIT		+33/-42		+31/-41		MA

	IQ @ 3.3V		 1.50 		1.50		MA

	IQ @ 5.0V		 1.60		1.65		MA

	IQ @ 3.7V @ -40 C	 1.24		1.03		MA

	IQ @ 3.7V @  25 C	 1.51		1.50		MA

	IQ @ 3.7V @  85 C	 1.75		1.69		MA