LMV834 SPICE MODEL PERFORMANCE

		MODEL FEATURES INCLUDE GAIN AND PHASE, SLEW RATE,
		VOLTAGE NOISE WITH 1/F, CURRENT NOISE, INPUT BIAS
		CURRENT WITH TEMPERATURE EFFECTS, INPUT	OFFSET
		VOLTAGE WITH TEMPERATURE EFFECTS, COMMON MODE
		RANGE, CMRR WITH FREQUENCY EFFECTS, PSRR+ WITH
		FREQUENCY EFFECTS,  PSRR- WITH FREQUENCY EFFECTS,
		OUTPUT SWING, OUTPUT CURRENT FLOWS THROUGH THE
		RAILS, OUTPUT CURRENT LIMIT, IQ AND IQ TEMPCO,
		OUTPUT IMPEDANCE, AND CAPACATIVE LOAD EFFECTS.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	POWER SUPPLY VOLTAGE	2.7 TO 5.5	2.7 TO 5.5	V
	RANGE

	INPUT VOLTAGE NOISE	 59 		 59		NV/RHZ
	@ 10  HZ

	INPUT VOLTAGE NOISE	  9 		  9		NV/RHZ
	@ 10 KHZ

	INPUT CURRENT NOISE	  5		  5		FA/RHZ

	SLEW RATE		  2		  2		V/US

	AVOL @ RL = 10K		 107		 107		DB

	AVOL @ RL =  2K		 103		 106		DB

	F ZERO /PHASE		4.2/122	 	4.3/115		MHZ/DEG
	@ CL = 5P

	F ZERO /PHASE		2.9/150		2.9/164		MHZ/DEG
	@ CL = 100P

	SWING @ RL = 10K	  7		  6		MV

	SWING @ RL =  2K	 31		 30		MV

	ZO @   1 KHZ		 0.17		 0.15		OHM

	ZO @ 100 KHZ		  17		 20		OHM

	ZO @   1 MHZ		 140		350		OHM

	ZO @ 10  MHZ		 640		800		OHM

	INPUT BIAS CURRENT	 0.4		< 1		PA
	@  27 C

	INPUT BIAS CURRENT	  19		 10		PA
	@  85 C

	INPUT BIAS CURRENT	 250		250		PA
	@ 125 C

	CMRR @ DC		 93		 93		DB

	CMRR @ 450 KHZ		 80		 80		DB

	CMRR @ 1   MHZ		 68		 67		DB

	CMRR @ 10  MHZ		 46		 40		DB


	PSRR+ @ DC		 90		 90		DB

	PSRR+ @ 1   KHZ		 75		 71		DB

	PSRR+ @ 10  KHZ		 55		 52		DB

	PSRR+ @ 100 KHZ		 35		 32		DB

	PSRR+ @ 1   MHZ		 17		 17		DB

	PSRR+ @ 10  MHZ		  6		  8		DB


	PSRR- @ DC		100		100		DB

	PSRR- @ 1   KHZ		 92		 90		DB

	PSRR- @ 10  KHZ		 73		 72		DB

	PSRR- @ 100 KHZ		 52		 50		DB

	PSRR- @ 1   MHZ		 22		 19		DB

	PSRR- @ 10  MHZ		  7		  8		DB

	CURRENT LIMIT @ 3.3V	 55		 30		MA

	CURRENT LIMIT @ 5.0V	 80		 65		MA
 
	INPUT COMMON MODE	(V+)-1.2	(V+)-1.2	V
	VOLTAGE RANGE		(V-)-0.1	(V-)-0.1	V

	VOS			 250		 250		UV

	TCVOS AVG		 0.5		 0.5		UV/C

	IQ @ 2.5V Per Amp	 0.24		 0.24		MA

	IQ @ 5.0V Per Amp	 0.25		 0.25		MA

	IQ @ 5V  -40 C	Per Amp	 0.22 		 0.21		MA

	IQ @ 5V   27 C	Per Amp	 0.25 		 0.25 		MA

	IQ @ 5V  125 C	Per Amp	 0.29 		 0.29		MA