***
*** The following lumped spice deck has gone through the following cleaner 
*** /usr/local/bin/pkg_cleaner, version v0.1a - Jan. 23 1999 
*** on Thu Jul 22 12:43:14 CDT 1999
**

**     TEXAS INSTRUMENTS PROPRIETARY INFORMATION    *
** Spice Deck Created by : PACED 4.20 on : Thu Oct  9 12:20:43 1997
** Deck is represented as L network.
** JOBNAME:             4094566
** PACKAGE FILE NAME:   4094566.dxf
** MODELLED BY:         Craig St Martin,,868-5746,
** DATE OF MODEL:       09 Oct 97 at 12:20:43
** PINCOUNT:            SOT5,DBV
*********************************************************************
** CONDUCTOR LAYER NAME   TYPE     HEIGHT(INCH)     THICKNESS(INCH) *
*********************************************************************
**     0                  BW       0.02300        0.00100
**     1                  LF       0.02800        0.00600
*********************************************************************
** MISC
** Lumped spice deck for job : 4094566
** Created at DC Frequency.
**
**
******************************************************************************
**                                                                            
**   The package parasitic model upon which these values are based            
**   is shown below:                                                          
**                                                                            
**                         -------               R                            
** External     ext-------|   L   |----cen----/\/\/\-----------int    Internal
**   Pin                   -------                           |         Bond Pad
**                                                           |                
**                                                           _                
**                                                          | |               
**                                                          |C|               
**                                                          |_|               
**                                                           |                
**                                                           |                
**                                                          _|_               
**                                                           _                
**                                                                            
**   The 'L' element shown above is the package self-inductance               
**   value.  The subcircuits in this file represent the package               
**   model above for each pin on this package.                                
**                                                                            
******************************************************************************
.SUBCKT SOT5_01 ext int
  CPKG    int   0      1.02176E-13
  LPKG    ext   cen    1.51150E-09
  RPKG    cen   int    2.13089E-02
.ENDS SOT5_01
.SUBCKT SOT5_02 ext int
  CPKG    int   0      7.29966E-14
  LPKG    ext   cen    1.31165E-09
  RPKG    cen   int    2.33255E-02
.ENDS SOT5_02
.SUBCKT SOT5_03 ext int
  CPKG    int   0      1.66169E-13
  LPKG    ext   cen    1.90621E-09
  RPKG    cen   int    2.92358E-02
.ENDS SOT5_03
.SUBCKT SOT5_04 ext int
  CPKG    int   0      1.00787E-13
  LPKG    ext   cen    1.54137E-09
  RPKG    cen   int    2.57286E-02
.ENDS SOT5_04
.SUBCKT SOT5_05 ext int
  CPKG    int   0      1.04637E-13
  LPKG    ext   cen    1.37351E-09
  RPKG    cen   int    2.46280E-02
.ENDS SOT5_05