------------
SBAA226C folder structure
Date: 29-Aug-2017-2017
Revision: Third Version
------------
SBAA226C contains configuration files for 7 parts from ADC32RFxx family of devices.

Specifically:
1. folder "ADC32RF45/3GSPS" contains configuration files for ADC32RF45 at sampling rate of 3GSPS seperately for 
each Nyquist range of input frequencies.
2. folder "ADC32RF44/2.6GSPS" contains configuration files for ADC32RF45 at sampling rate of 2.6GSPS seperately for 
each Nyquist range of input frequencies.
3. folder "ADC32RF42/1.5GSPS" contains configuration files for ADC32RF45 at sampling rate of 1.5GSPS seperately for 
each Nyquist range of input frequencies.
4. folder "ADC32RF8x/2949p12MSPS" contains configuration files for ADC32RF8x at sampling rate of 2949.12MSPS seperately for 
each Nyquist range of input frequencies.
5. folder "ADC32RF8x/2457p6MSPS" contains configuration files for ADC32RF8x at sampling rate of 2457.6MSPS seperately for 
each Nyquist range of input frequencies.
6. folder "ADC32RF8x/1966p08MSPS" contains configuration files for ADC32RF8x at sampling rate of 2457.6MSPS seperately for 
each Nyquist range of input frequencies.
7. folder "ADC32RF8x/2457p6MSPS" contains configuration files for ADC32RF8x at sampling rate of 2457.6MSPS seperately for 
each Nyquist range of input frequencies.
------------
The config files related information:
o The SPI registers in config files should be programmed in following Sequence:
step1: Powerup_Analog_Config
step2: IL_Config_Nyqx (for channel A and B)
step3: wait for least 50ms 
step4: NL_Config_Nyqx (for channel A and B) 
step5: JESD_Config

o After SPI writes in IL_Config_Nyqx are written, wait for at least 50ms before programming so that the Interleaving engine inside device can estimate and correct for interleaving spurs. 
  While using HDSC-Pro and ADC32RFxx GUI to program the device, this delay is absorbed among SPI writes by slow SCLK frequency.
o for some devices 'Multi Nyquist' config files are also given. Term 'Multi Nyquist' implies frequencies in 2nd and 3rd Nyquist zone.

---End of Readme.txt File---