UNITS=MM
ID=205
#
#Num Features
#
F 25

#
#Feature symbol names
#
$0 r20
$1 r1270
$2 rect1000x950xr237 M

#
#Feature attribute names
#
@0 .smd
@1 .geometry
@2 .pad_usage

#
#Feature attribute text strings
#
&0 950RECTX1000
&1 1270CIR0

#
#Layer features
#
P 211.35 252.25 2 P 0 8 0;0,1=0,2=0;ID=6547
P 212.975 252.275 2 P 0 8 0;0,1=0,2=0;ID=6552
P 212.975 253.875 2 P 0 8 0;0,1=0,2=0;ID=6599
P 211.35 253.85 2 P 0 8 0;0,1=0,2=0;ID=6692
P 208 262.75 1 P 0 8 0;0,1=1,2=0;ID=12696
P 202.277 200.775 1 P 0 8 0;0,1=1,2=0;ID=12699
P 254.927 201.075 1 P 0 8 0;0,1=1,2=0;ID=12702
L 201 186.95 257.5 186.95 0 P 0;;ID=23251
A 257.5 186.95 258.5 187.95 257.5 187.95 0 P 0 N;;ID=23269
L 258.5 187.95 258.5 245 0 P 0;;ID=23287
A 258.5 245 257.45 248.15 253.663115 245.137705 0 P 0 N;;ID=23305
A 257.45 248.15 256.35 251.3 261.410228 251.3 0 P 0 Y;;ID=23323
A 256.35 251.3 257.45 254.45 261.410228 251.3 0 P 0 Y;;ID=23341
A 257.45 254.45 258.55 257.6 253.489773 257.6 0 P 0 N;;ID=23359
L 258.55 257.6 258.55 263.99 0 P 0;;ID=23377
A 258.55 263.99 257.55 264.99 257.55 263.99 0 P 0 N;;ID=23395
L 257.55 264.99 201.05 264.99 0 P 0;;ID=23413
A 201.05 264.99 200.05 263.99 201.05 263.99 0 P 0 N;;ID=23431
L 200.05 263.99 200.05 257.6 0 P 0;;ID=23449
A 200.05 257.6 201.15 254.45 205.110228 257.6 0 P 0 N;;ID=23467
A 201.15 254.45 202.25 251.3 197.189773 251.3 0 P 0 Y;;ID=23485
A 202.25 251.3 201.15 248.15 197.189773 251.3 0 P 0 Y;;ID=23503
A 201.15 248.15 200 245 205.29736 244.850965 0 P 0 N;;ID=23521
L 200 245 200 187.95 0 P 0;;ID=23539
A 200 187.95 201 186.95 201 187.95 0 P 0 N;;ID=23557