| Rule Violations |
Count |
| Clearance Constraint (Gap=30mil) (OnCopper and InComponentClass('Mounting Holes')),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=75mil) (OnCopper and Not InComponentClass('Logo') and not InComponentClass('FiducialMark') and not InRegion(1000,500,4000,800) and Not IsKeepout),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=25mil) (OnCopper and InPoly),(IsKeepOut) |
0 |
| Clearance Constraint (Gap=4mil) (All),(All) |
0 |
| Clearance Constraint (Gap=0mil) (((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut),(((IsTrack Or IsArc) And Not InPoly) And IsFree and IsKeepOut) |
0 |
| Clearance Constraint (Gap=15mil) (InPolygon),(All) |
0 |
| Short-Circuit Constraint (Allowed=No) (All),(All) |
0 |
| Un-Routed Net Constraint ( (All) ) |
0 |
| Width Constraint (Min=3.937mil) (Max=100mil) (Preferred=10mil) (All) |
0 |
| Width Constraint (Min=10mil) (Max=205mil) (Preferred=60mil) (InNet('V_BAT')) |
0 |
| Routing Layers(All) |
0 |
| Routing Via (MinHoleWidth=5mil) (MaxHoleWidth=40mil) (PreferredHoleWidth=16mil) (MinWidth=10mil) (MaxWidth=65mil) (PreferedWidth=34mil) (All) |
0 |
| Routing Via (MinHoleWidth=7.874mil) (MaxHoleWidth=12.992mil) (PreferredHoleWidth=7.874mil) (MinWidth=15.748mil) (MaxWidth=23.622mil) (PreferedWidth=19.685mil) (IsVia and InAnyComponent) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('CSI2')) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=5.118mil) (Max=10.63mil) (Prefered=5.118mil) and Width Constraints (Min=3.937mil) (Max=5.905mil) (Prefered=3.937mil) (Disabled)(InDifferentialPairClass('CSI2 Connection')) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('CSI2 Connection')) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('RADAR_FPD_LINK')) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=5.118mil) (Max=10.63mil) (Prefered=5.118mil) and Width Constraints (Min=3.937mil) (Max=5.905mil) (Prefered=3.937mil) (Disabled)(InDifferentialPairClass('CSI2')) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('Radar Connector')) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=5.118mil) (Max=10mil) (Prefered=5.118mil) and Width Constraints (Min=3.937mil) (Max=7mil) (Prefered=3.937mil) (All) |
0 |
| Differential Pairs Uncoupled Length using the Gap Constraints (Min=10mil) (Max=10.63mil) (Prefered=10.63mil) and Width Constraints (Min=5.118mil) (Max=5.905mil) (Prefered=5.905mil) (Disabled)(InDifferentialPairClass('CAM_FPD_LINK')) |
0 |
| Power Plane Connect Rule(Relief Connect )(Expansion=10mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All) |
0 |
| Fabrication Testpoint Style (Under Component=Yes) (All) |
0 |
| Fabrication Testpoint Usage (Valid =Don't care, Allow multiple per net=No) (All) |
0 |
| Assembly Testpoint Style (Under Component=Yes) (All) |
0 |
| Assembly Testpoint Usage (Valid =Don't care, Allow multiple per net=No) (All) |
0 |
| Minimum Annular Ring (Minimum=3.937mil) (IsVia and InAnyComponent) |
0 |
| Minimum Annular Ring (Minimum=2.5mil) (All) |
0 |
| Acute Angle Constraint (Minimum=44.900) (All) |
0 |
| Hole Size Constraint (Min=7.874mil) (Max=251mil) (All) |
0 |
| Hole Size Constraint (Min=5mil) (Max=251mil) (All) |
0 |
| Pads and Vias to follow the Drill pairs settings |
0 |
| Hole To Hole Clearance (Gap=10mil) (All),(All) |
0 |
| Minimum Solder Mask Sliver (Gap=3.898mil) (All),(All) |
0 |
| Minimum Solder Mask Sliver (Gap=0.7mil) (InComponentClass('Logo')),(InComponentClass('Logo')) |
0 |
| Silk To Solder Mask (Clearance=0.4mil) (IsPad),(All) |
0 |
| Silk to Silk (Clearance=1mil) (All),(All) |
0 |
| Silk to Silk (Clearance=0mil) ((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))),((HasFootprint('Pb-Free_Overlay_Medium') OR HasFootprint('Pb-Free_Overlay_Small'))) |
0 |
| Net Antennae (Tolerance=0mil) (All) |
0 |
| Matched Lengths(Tolerance=1mil) (InNetClass('HSD Connector')) |
0 |
| Matched Lengths(Tolerance=2mil) (InNetClass('Mux_In')) |
0 |
| Matched Lengths(Tolerance=5mil) (Disabled)(InNetClass('FPD_complete')) |
0 |
| Matched Lengths(Tolerance=5mil) (InxSignalClass('xSignals_J1_U1,U2_MatchLengthsClass')) |
0 |
| Matched Lengths(Tolerance=4mil) (InNetClass('CSI2')) |
0 |
| Matched Lengths(Tolerance=1mil) (InNetClass('CSI2 Connector')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 20mil, Vertical Gap = 30mil ) (IsThruComponent),(IsSMTComponent) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')),(HasFootprint('0201*') or HasFootprint('0402*') or HasFootprint('0508') or HasFootprint('0603*') or HasFootprint('0612') or HasFootprint('0805*') or HasFootprint('0815*') or HasFootprint('0830*') or HasFootprint('1206*') or HasFootprint('1210*') or HasFootprint('1808*') or HasFootprint('1812*') or HasFootprint('1825*') or HasFootprint('2010*') or HasFootprint('2220*') or HasFootprint('2225*') or HasFootprint('2512*') or HasFootprint('2728*') or HasFootprint('3518*')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 40mil, Vertical Gap = 30mil ) (IsThruComponent),(IsThruComponent) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponent('J*')),(All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 10mil, Vertical Gap = 10mil ) (All),(All) |
2 |
| Component Clearance Constraint ( Horizontal Gap = 0mil, Vertical Gap = 0mil ) (InComponentClass('Header')),(InComponentClass('Shunt')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Mounting Holes')),(InComponentClass('FiducialMark')) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 50mil, Vertical Gap = 10mil ) (InComponentClass('Logo')),(All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 100mil, Vertical Gap = 0mil ) (InComponentClass('Mounting Holes')),(All) |
0 |
| Component Clearance Constraint ( Horizontal Gap = 5mil, Vertical Gap = 10mil ) ((HasFootprint('NY PMS 440 0025 PH'))),((HasFootprint('Keystone_1902C'))) |
0 |
| Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All) |
0 |
| Total |
2 |