The thermal models contained within this compressed file are property of 
Texas Instruments are provided without warranty and subject to change without 
notice, specifications are subject to change.  The included models are
designed to work with Mentor Graphics(R) Flotherm as well as other tools. 
The included models support the following devices utilizing
the 324 pin ZCZ package only:
	
	AM335x

It is the responsibility of the end user of these files and application
hardware to assure that each device does not exceed the allowable thermal
conditions established and documented within each respected application note
or data manual.

The models provided are compact thermal models.

Revision History:
- AM335x initial model release 2022-12-14