LM7341 SPICE MODEL PERFORMANCE

		MODEL FEATURES INCLUDE GAIN AND PHASE, SLEW RATE,
		VOLTAGE NOISE WITH 1/F, CURRENT NOISE WITH 1/F,
		INPUT BIAS CURRENT, INPUT BIAS CURRENT CHANGE
		WHEN COMMON MODE VOLTAGE NEAR THE + RAIL, INPUT
		OFFSET VOLTAGE, INPUT OFFSET VOLTAGE CHANGE WHEN
		WHEN COMMON MODE VOLTAGE NEAR THE + RAIL, INPUT
		OFFSET TEMPCO, COMMON MODE RANGE, CMRR WITH FREQ
		EFFECTS, PSRR WITH FREQ EFFECTS, OUTPUT SWING,
		OUTPUT CURRENT FLOWS THROUGH THE RAILS, OUTPUT
		CURRENT LIMIT, IQ AND IQ TEMPCO, AND CAPACATIVE
		LOAD EFFECTS.

	MODEL TEMP RANGE IS -55 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS	RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET

	SPECIFICATIONS THAT ARE INDEPENDENT OF WHICH PROGAMMING GROUP
	IS SELECTED IN THE MODEL:

	POWER SUPPLY VOLTAGE	2.5 TO 32	2.5 TO 32	V
	RANGE

	VOS			200		200		UV

	TCVOS			 2		 2		UV/C

	SWING @ 2.7 V 10K	 42		 53		MV	

	SWING @  10 V 10K	 72		 85		MV	

	SWING @  30 V 10K	134		140		MV	


	SPECIFICATIONS FOR 2.7 V PROGRAMMING GROUP:

	INPUT VOLTAGE NOISE	100 		100		NV/RHZ
	@ 1 HZ

	INPUT VOLTAGE NOISE	 36 		 36		NV/RHZ
	@ 1 KHZ

	INPUT CURRENT NOISE	1000		1000		FA/RHZ
	@ 1 HZ

	INPUT CURRENT NOISE	 221		 220		FA/RHZ
	@ 1 KHZ

	SLEW RATE		 1.5		 1.5		V/US

	AVOL			  96		  96		DB

	F ZERO DB		 3.6		 3.6		MHZ

	INPUT BIAS CURRENT	-85/31		-90/30		NA

	CMRR			 94/6K		 ???		DB/FZERO

	PSRR+			 83/512		 75/500		DB/FZERO

	PSRR-			 83/480		 83/10K		DB/FZERO

	RESPONSE TO CLOAD	PER DATA SHEET

	INPUT COMMON MODE	(V+)+0.3	(V+)+0.3	V
	VOLTAGE RANGE		(V-)-0.3	(V-)-0.3	V

	VOS			 200		 200		UV

	TCVOS AVG		  2		  2		UV/C

	IQ @  -55 C		 0.66 		 0.65		MA

	IQ @   27 C		 0.62 		 0.62		MA

	IQ @  125 C		 0.56 		 0.56		MA

	SPECIFICATIONS FOR 10 V PROGRAMMING GROUP:

	INPUT VOLTAGE NOISE	 70 		 70		NV/RHZ
	@ 1 HZ

	INPUT VOLTAGE NOISE	 34 		 34		NV/RHZ
	@ 1 KHZ

	INPUT CURRENT NOISE	1180		1200		FA/RHZ
	@ 1 HZ

	INPUT CURRENT NOISE	 256		 250		FA/RHZ
	@ 1 KHZ

	SLEW RATE		 1.7		 1.7		V/US

	AVOL			 101		 100		DB

	F ZERO DB		 4.0		 4.0		MHZ

	INPUT BIAS CURRENT	-97/36		-95/35		NA

	CMRR			 101/3.7K	 102/3K		DB/FZERO

	PSRR+			 83/575		 82/400		DB/FZERO

	PSRR-			 83/550		 85/10K		DB/FZERO

	RESPONSE TO CLOAD	PER DATA SHEET

	INPUT COMMON MODE	(V+)+0.3	(V+)+0.3	V
	VOLTAGE RANGE		(V-)-0.3	(V-)-0.3	V

	VOS			 200		 200		UV

	TCVOS AVG		  2		  2		UV/C

	IQ @  -55 C		 0.68 		 0.68		MA

	IQ @   27 C		 0.65 		 0.65		MA

	IQ @  125 C		 0.62 		 0.62		MA

	SPECIFICATIONS FOR 30 V PROGRAMMING GROUP:

	INPUT VOLTAGE NOISE	 70 		 70		NV/RHZ
	@ 1 HZ

	INPUT VOLTAGE NOISE	 30 		 30		NV/RHZ
	@ 1 KHZ

	INPUT CURRENT NOISE	1186		1200		FA/RHZ
	@ 1 HZ

	INPUT CURRENT NOISE	 264		 250		FA/RHZ
	@ 1 KHZ

	SLEW RATE		 1.9		 1.9		V/US

	AVOL			 105		 106		DB

	F ZERO DB		 4.6		 4.6		MHZ

	INPUT BIAS CURRENT	-108/40		-110/40		NA

	CMRR			 110/1.8K	 ???		DB/FZERO

	PSRR+			 83/650		 84/400		DB/FZERO

	PSRR-			 83/650		 87/10K		DB/FZERO

	RESPONSE TO CLOAD	PER DATA SHEET

	INPUT COMMON MODE	(V+)+0.3	(V+)+0.3	V
	VOLTAGE RANGE		(V-)-0.3	(V-)-0.3	V

	VOS			 200		 200		UV

	TCVOS AVG		  2		  2		UV/C

	IQ @  -55 C		 0.77 		 0.77		MA

	IQ @   27 C		 0.74 		 0.74		MA

	IQ @  125 C		 0.70 		 0.70		MA