LMV7271 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE PROPAGATION DELAY, OFFSET CHANGE
	AT TRANSITION WHEN CMV NEAR POSITIVE RAIL, INPUT BIAS
	CURRENT, INPUT CAPACITANCE, INPUT COMMON MODE VOLT-
	AGE RANGE, INPUT CLAMPS TO RAILS, CMRR WITH FREQUENCY
	EFFECTS, PSRR WITH FREQUENCY EFFECTS, OUTPUT TRANSITION
	TIME, QUIESCENT CURRENT, QUIESCENT CURRENT VS VOLTAGE,
	RAIL TO RAIL OUTPUT STAGE, OUTPUT CURRENT THROUGH
	SUPPLIES, OUTPUT CURRENT LIMITING, OUTPUT CLAMPS TO 
	RAILS, OUTPUT SWING VS OUTPUT CURRENT

	MODEL TEMP RANGE IS -40 TO +85 DEG C.

	NOTE THAT THE MODEL IS FUNCTIONAL OVER THIS RANGE BUT NOT
	ALL PARAMETERS TRACK THOSE OF THE REAL PART.


	SPEC			MACRO		DATA
				MODEL		SHEET


	SUPPLY VOLT RANGE	1.8 TO 5	1.8 TO 5	VOLTS

	INPUT COMMON MODE	(V+)+0.1	(V+)+0.1	VOLTS
	VOLTAGE RANGE		(V-)-0.1	(V-)-0.1

	INPUT CLAMP DIODES	YES		YES

	OUTPUT CLAMP DIODES	YES		YES

	TPD HIGH @ VCC=1.8	1450		1600		NS
	AND VIN OVERDRV=20 MV

	TPD LOW  @ VCC=1.8	1380		1200		NS
	AND VIN OVERDRV=20 MV

	TPD HIGH @ VCC=1.8	1000		1300		NS
	AND VIN OVERDRV=50 MV

	TPD LOW  @ VCC=1.8	1050		1000		NS
	AND VIN OVERDRV=50 MV

	TPD HIGH @ VCC=5.0	2570		2250		NS
	AND VIN OVERDRV=20 MV

	TPD LOW  @ VCC=5.0	2630		2600		NS
	AND VIN OVERDRV=20 MV

	TPD HIGH @ VCC=5.0	1740		1600		NS
	AND VIN OVERDRV=50 MV

	TPD LOW  @ VCC=5.0	1750		1600		NS
	AND VIN OVERDRV=50 MV

	CMRR			-78		-78		DB

	PSRR			-80		-80		DB

	INPUT BIAS CURRENT	 10		 10		NA

	VOS			-0.35		-0.35		MV

	VOS WHEN VCM NEAR	+0.32		+0.32		MV
	POSITIVE SUPPLY

	INPUT STAGE TRAN-	(V+)-1		(V+)-1		V
	SITION VCM

	SWING AT IO= 4MA	+0.25/-0.31	+0.25/-0.24	V
	@ VCC = 5

	SWING AT IO= 4MA	+0.34/-0.4	+0.32/-0.8	V
	@ VCC = 1.8

	OUTPUT LIMIT @		  34		  34	 	MA
	SUPPLY=5

	OUTPUT LIMIT @		  12		   7		MA
	SUPPLY=1.8

	IQ @  1.8 V		  8.2		8.2		UA

	IQ @  5.0 V		  9.2		9.2		UA