| adc08d1520 Project Status (05/21/2012 - 15:34:36) | |||
| Project File: | adc08d1520.xise | Parser Errors: | No Errors |
| Module Name: | adc08d1520 | Implementation State: | Programming File Generated |
| Target Device: | xc4vlx25-11ff668 |
|
No Errors |
| Product Version: | ISE 12.2 |
|
214 Warnings (0 new) |
| Design Goal: | Balanced |
|
All Signals Completely Routed |
| Design Strategy: | Xilinx Default (unlocked) |
|
X 2 Failing Constraints |
| Environment: | System Settings |
|
36574 (Timing Report) |
| Device Utilization Summary | [-] | ||||
| Logic Utilization | Used | Available | Utilization | Note(s) | |
| Number of Slice Flip Flops | 1,511 | 21,504 | 7% | ||
| Number of 4 input LUTs | 1,085 | 21,504 | 5% | ||
| Number of occupied Slices | 1,233 | 10,752 | 11% | ||
| Number of Slices containing only related logic | 1,233 | 1,233 | 100% | ||
| Number of Slices containing unrelated logic | 0 | 1,233 | 0% | ||
| Total Number of 4 input LUTs | 1,232 | 21,504 | 5% | ||
| Number used as logic | 1,085 | ||||
| Number used as a route-thru | 147 | ||||
| Number of bonded IOBs | 305 | 448 | 68% | ||
| IOB Flip Flops | 193 | ||||
| IOB Dual-Data Rate Flops | 48 | ||||
| IOB Master Pads | 56 | ||||
| IOB Slave Pads | 56 | ||||
| Number of BUFG/BUFGCTRLs | 7 | 32 | 21% | ||
| Number used as BUFGs | 7 | ||||
| Number of FIFO16/RAMB16s | 48 | 72 | 66% | ||
| Number used as RAMB16s | 48 | ||||
| Number of DCM_ADVs | 5 | 8 | 62% | ||
| Average Fanout of Non-Clock Nets | 2.98 | ||||
| Performance Summary | [-] | |||
| Final Timing Score: | 36574 (Setup: 36574, Hold: 0, Component Switching Limit: 0) | Pinout Data: | Pinout Report | |
| Routing Results: | All Signals Completely Routed | Clock Data: | Clock Report | |
| Timing Constraints: | X 2 Failing Constraints | |||
| Detailed Reports | [-] | |||||
| Report Name | Status | Generated | Errors | Warnings | Infos | |
| Synthesis Report | Current | Mon May 21 16:15:01 2012 | 0 | 91 Warnings (0 new) | 59 Infos (0 new) | |
| Translation Report | Current | Mon May 21 16:15:13 2012 | 0 | 9 Warnings (0 new) | 10 Infos (0 new) | |
| Map Report | Current | Mon May 21 16:15:25 2012 | 0 | 67 Warnings (0 new) | 5 Infos (0 new) | |
| Place and Route Report | Current | Mon May 21 16:16:30 2012 | 0 | 25 Warnings (0 new) | 1 Info (0 new) | |
| Power Report | ||||||
| Post-PAR Static Timing Report | Current | Mon May 21 16:16:40 2012 | 0 | 0 | 3 Infos (0 new) | |
| Bitgen Report | Current | Mon May 21 16:16:59 2012 | 0 | 22 Warnings (0 new) | 1 Info (0 new) | |
| Secondary Reports | [-] | ||
| Report Name | Status | Generated | |
| WebTalk Log File | Current | Mon May 21 16:17:00 2012 | |