DLPC343X IBIS Model Notes:     (Updated 7/25/2018)

There are 9 possible combinations for the DLPC343X IBIS models depending on how the chip is implemented in overall system design. 

Since the ASIC voltage rail [VCC_INTF] is variable between 1.8v, 2.5v and 3.3 volts and separately the ASIC voltage rail [VCC_FLSH] can be 1.8v, 2.5v and 3.3v, this requires the different associated IBIS models for all 9 configurations. The following IBIS model versions are as follows for the associated Voltage difference options.

The customer should use the IBIS model that reflects their respective design setup:

   VCC_INTF VCC_FLSH
Version 1: 11_18 IBIS models 11_18 IBIS models
Version 2: 11_25 IBIS models 11_18 IBIS models
Version 3: 11_33 IBIS models 11_18 IBIS models
Version 4: 11_18 IBIS models 11_25 IBIS models
Version 5: 11_25 IBIS models 11_25 IBIS models
Version 6: 11_33 IBIS models 11_25 IBIS models
Version 7: 11_18 IBIS models 11_33 IBIS models
Version 8: 11_25 IBIS models 11_33 IBIS models
Version 9: 11_33 IBIS models 11_33 IBIS models