Pro-AV および大規模会場向け DMD
Deliver high-brightness, durable projection for Pro-AV and large venues
Our Pro-AV and large-venue digital micromirror devices (DMDs) are built for demanding environments that require brightness, contrast and reliability. A sealed optical engine provides dust protection and low maintenance, while DLP technology delivers consistent, high-brightness performance in large or well-lit spaces. With precise motion handling and scalable resolutions, these DMDs create immersive, high-impact visuals for professional and cinematic applications.
技術リソース
アプリケーション概要
LED Optical Design Guide for Mainstream Projectors (Rev. A)
This application brief details the advantages, system options and optical design considerations for using high-powered LEDs in mainstream DLP projection systems.
関連資料
DLP® Optical Design Guidelines
This optical design guideline details DMD optical properties, projection architecture and design, light source illuminator system design and more for designing your optical system.
関連資料
DMD Diffraction Efficiency Calculator
This calculator is utilized for modeling diffraction energy in a system with defined input and output optical parameters which results in DMD diffraction patterns and diffraction efficiency.