クロック ジッタ クリーナ

Employ SiGe and BAW tech to craft jitter cleaners for high-speed communication, data converter clocking, and timing-sensitive applications

parametric-filter製品をすべて表示
Achieve superior performance with our selection of clock jitter cleaners, renowned for their minimal phase noise and adherence to JESD204B standards. By employing internal phased-locked loops (PLLs), these devices efficiently reduce phase noise and jitter within your system. Harnessing our advanced bulk acoustic wave (BAW) resonator technology, our products enable seamless fulfillment of demanding system-level requirements in high-speed telecommunication, industrial, and space applications. With user-friendly operation and extensive configurability, our jitter cleaners offer versatility, featuring multiple output options of up to 16 outputs.

カテゴリ別の参照

Select by function

Jitter cleaners with JESD204 support

Clock high-speed data converters, AFE and FPGA with JESD204

Improve noise performance with integrated BAW VCO

Achieve improved phase-noise performance using our jitter cleaners with integrated bulk-acoustic-wave (BAW) voltage-controlled oscillators (VCOs)

Space and high reliability

Operate in space, harsh and automotive environments with radiation-hardened, extended-temperature and automotive grade devices

Learn more about TI clock jitter cleaners and BAW technology

Space products for critical designs

Our radiation-hardened clocking solutions solve clocking requirements for radio-frequency front ends and data processing.

Building on our 60 years of expertise in the space market, our radiation-hardened systems knowledge can help you meet your mission-critical design requirements and achieve space-grade certification faster, from low earth orbit to deep-space missions.

In addition to the traditional radiation-hardened ceramic (QML-V) packages we also offer products in

  • Radiation-hardened plastic (QML-P) packages with SEL ≥65MeV⋅cm2/mg and TID ≥100krad (Si)
  • Radiation-tolerant plastic (space EP) with SEL ≥43MeV⋅cm2/mg and TID ≥30krad (Si)
関連資料
Visit our space applications portal
Browse applications and choose our products.
関連資料
All of our space-grade products at your fingertips
View all products with our space parametric selection table.
技術記事
低軌道アプリケーションにおける宇宙用拡張製品による課題への対処方法 (Rev. A 翻訳版)
Learn how our space-enhanced product qualification process addresses challenges and removes the needfor high-risk and resource-intensive upscreening methods.
PDF | HTML
Radiation hardened に関する主な製品
LMX2615-SP アクティブ 位相同期 / JESD204B サポート搭載、宇宙グレード 40MHz ~ 15GHz 広帯域シンセサイザ
LMK04832-SP アクティブ 放射線耐性保証 (RHA)、超低ノイズ、3.2GHz、15 出力、クロック・ジッタ・クリーナ
LMX1906-SP アクティブ 放射線耐性保証 (RHA)、SYSREF と FPGA クロック搭載、15GHz バッファ、逓倍器、分周器

High-performance synchronizers and RF synthesizers

Our clocking portfolio spans from clock-distribution solutions to high-performance network synchronizers and RF synthesizers.

  • Supports JESD204B and JESD204C applications by providing phase-synchornized clocking and SYSREF signals to data converters, field-programmable gate arrays and systems-on-a-chip (SoCs) 
  • IEEE 1588v2 Precision Time Protocol (PTP) software provides full timing support with 1pps signal deviation ±2ns that meets Class D performance for ITU-T profiles and partial timing support, less than ±1µs with PDVs in excess of 230µs
ユーザー・ガイド
How to Phase Synchronize Multiple LMX2820 Devices
The LMX2820 is one of the RF synthesizers in our product portfolio that can support phase synchronization
PDF | HTML
アプリケーション・ノート
ITU-T G.8262 Compliance Test Results for the LMK5C33216
Application report for ITU-T G.8262 compliance test 
PDF | HTML
リファレンス デザイン
JESD204B and JESD204C reference design
Multi-channel RF transceiver, low-noise clocking reference design for radar and EW applications
IEEE 1588 and PTP に関する主な製品
LMK05318B アクティブ BAW (バルク弾性波) 対応、超低ジッタのシングルチャネル・ネットワーク・シンクロナイザ・クロック
LMK5B33216 アクティブ 2.5GHz のバルク弾性波発振器 (BAW VCO) を内蔵し 16 出力、3 個の DPLL と APLL (デジタルとアナログの PLL) を採用したネットワーク シンクロナイザ

Improved jitter performance advantages

BAW technology ultra-low jitter performance meets the stringent clocking requirements of 800Gbps and 1.6TBps Ethernet-based networks and 5G/6G wireless infrastructure applications.

  • Voltage-controlled BAW oscillator (VBCO): Our network synchronizers incorporate BAW technology as a VCO that provide at least a 20dB advantage over traditional LC-tuned VCOs and resulting in clocks with <50fs jitter performance. 
  • BAW reference clock: Our BAW-based oscillators and clock generators provide a clean clocking source to meet the stringent bit error rate requirements for EtherCAT, Serdes, PCIe, and ASIC/FPGA clocking.
アプリケーション・ノート
How to use the LMK05318 as a jitter cleaner
This application report outlines two methods of how to clean input jitter with the LMK05318.
PDF
アプリケーション・ノート
ITU-T G.8262 Compliance Test Results for the LMK5C33216
This application report details compliance of the LMK5C33216 to the ITU-T G.8262 (timing characteristics of a synchronous Ethernet equipment slave clock) standard.
PDF | HTML
Bulk Acoustic Wave (BAW) に関する主な製品
LMK6P アクティブ 低ジッタ、高性能、バルク弾性波 (BAW)、固定周波数、LVPECL、発振器
LMK5B33216 アクティブ 2.5GHz のバルク弾性波発振器 (BAW VCO) を内蔵し 16 出力、3 個の DPLL と APLL (デジタルとアナログの PLL) を採用したネットワーク シンクロナイザ
LMK5C33414A アクティブ JESD204B/C 対応、BAW VCO (バルク弾性波電圧制御発振器) 搭載、3 個の DPLL (デジタル PLL)、3 個の APLL (アナログ PLL)、4 個の入力と 14 個の出力、ネ

技術リソース

その他の技術資料
その他の技術資料
Total Ionizing Dose and Single Event Effects Test Results of LMK04832-SP
Learn more about the ELDRS characterization and Single-event effects. Single-event upset (SEU) and Radiation lot acceptance (RLAT) data is also available.
document-pdfAcrobat PDF
ホワイト・ペーパー
ホワイト・ペーパー
TI BAW technology enables ultra-low jitter clocks for high-speed networks
Learn how to use the LMK05318 synchronizer with BAW technology to reduce phase noise, and root-mean-square jitter and eliminate the need for a high-frequency low-noise temperature-compensated or oven-controlled crystal oscillator.
document-pdfAcrobat PDF
アプリケーション・ノート
アプリケーション・ノート
112G and 224G PAM-4 SerDes Clocking for Rapid Data Center Switches (Rev. A)
Learn about the advantages of using ultra-high performance clock synchronizers to generate reference clocks needed for high-speed serial links.
document-pdfAcrobat PDF