Transformer drivers

Compact, customizable and cost-effective transformer drivers

parametric-filterView all products
Our small-form-factor push-pull transformer drivers provide a simple power-supply alternative to integrated, isolated power solutions with low electromagnetic interference (EMI). Designed to drive small-form-factor center-tapped transformers, our transformer drivers offer highly efficient, customizable and flexible design options to help reduce system costs and improve reliability, supporting automotive HEV/EV applications that require size-sensitive or low-emission devices and grid infrastructure applications that produce high system noise.

Featured transformer drivers

Technical resources

Application brief
Application brief
How to Isolate Signal and Power for an RS-485 System (Rev. C)
Learn how to make a compact design for signal and power isolation with a 3.3-V or 5-V input and a 12-V or 15-V output.
document-pdfAcrobat PDF
Application brief
Application brief
How to Isolate Signal and Power for an RS-485 System (Rev. C)
Explore a variety of methods to isolate signal and power for different RS-485 compact-design solutions.
document-pdfAcrobat PDF
Resource
Resource
HEV/EV traction inverter power stage
Jumpstart your single-phase power-stage design for a traction inverter with this reference design featuring three ways to configure your isolated bias-supply.

Design & development resources

Reference design
LLC converter with air-core transformer reference design, anti-tampering for e-meter applications
This reference design features an LLC converter controlled by UCC25800-Q1 (open-loop LLC transformer driver for isolated bias supplies), operating with 9 V and generating three output voltages of 9.0 V with a maximum load current of 50 mA each. An air core transformer was used to avoid the core (...)
Reference design
HEV/EV traction inverter power stage with 3 types of IGBT/SiC bias-supply solutions reference design
This reference design presents a traction inverter single-phase power stage with three 12-V car battery inputs, 4.2-W bias supply solutions for hybrid electric vehicle and electric vehicle (HEV/EV) systems. All bias-supply solutions accept a wide input range of 4.5 V to 42 V DC from a 12-V car (...)
Reference design
Communication Module Reference Design for Functional Isolated RS-485, CAN and I2C Data Transmission
The TIDA-01281 reference design is low cost, high efficiency, isolated RS-485, I2C & CAN communication module solution intended for use in industrial systems such as Uninterruptable Power Supplies (UPS) and energy storage banks that require isolated communication and isolated power for (...)

Reference designs related to Transformer drivers

Use our reference design selection tool to find designs that best match your application and parameters.