USB ICs

Improve system signal integrity while simplifying data and power delivery

parametric-filterView all products
Deliver high signal integrity and broad interoperability needed to solve key data and power requirements when implementing USB interface connections. Simplify your design with our extensive portfolio of USB redrivers, multiplexers, hubs, controllers and power switches. 

Browse by category

Related categories
USB power switches & charging port controllers

Our USB Type-A 5-V power switches with fixed and precision adjustable current limits and USB charge port controllers enable BC1.2 and other popular devices to charge quickly.

USB isolators

Our new isolated USB products enable your design to achieve high-performance isolation with low-, full- or high-speed USB communication. These isolators meet CISPR 32 Class B emissions requirements.

TPS26744E-Q1
USB Type-C & USB Power Delivery ICs

Automotive dual-port USB Type-C PD controller with 240W EPR and DisplayPort alternate mode

Approx. price (USD) 1ku | 1.8

TUSB5461-Q1
USB redrivers & multiplexers

Automotive USB Type-C 8.1Gbps DP 2.1 alt-mode linear redriver crosspoint switch for source side

Approx. price (USD) 1ku | 3.2

TPD4S480
USB port protection ICs

USB Type-C™ 48V EPR port protector with short-to-VBUS overvoltage and IEC ESD protection

Approx. price (USD) 1ku | 0.65

TUSB1146-Q1
USB redrivers & multiplexers

Automotive USB Type-C 10-Gbps DP 2.1 alt-mode linear redriver crosspoint switch for source side

Approx. price (USD) 1ku | 3.97

TPS25763-Q1
USB Type-C & USB Power Delivery ICs

Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode

Approx. price (USD) 1ku | 3.095

TUSB1044A
USB redrivers & multiplexers

USB Type-C 10Gbps USB 3.2 x2 multi-protocol bi-directional linear redriver

Approx. price (USD) 1ku | 2.184

Technical resources

Video series
Video series
TI Precision Labs - USB ICs
Learn how to design with USB ICs.
Technical article
Technical article
Why move from USB Power Delivery 2.0 to 3.0?
Learn why the time has come to move from USB PD 2.0 to USB PD 3.0
document-pdfAcrobat PDF
Technical article
Technical article
Don’t let the name fool you – a passive media hub is an active part of your drivin
While designing with USB Type-C can be challenging, using TI’s resources to kick-start passive media hub designs will help reduce design time and complexity.
document-pdfAcrobat PDF

Design & development resources

Evaluation board
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module

The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface.  The EVM features a two-chip (...)

Evaluation board
USB 2.0 & USB 3.0 redriver evaluation module

This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)

Evaluation board
USB Type-C DFP Port Controller Evaluation Module

The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.

Reference designs related to USB ICs

Use our reference design selection tool to find designs that best match your application and parameters.