I2C, I3C & SPI ICs
Log in to view inventoryLog in
Solution name
Drag here to set column labels
Product number
Price|Quantity (USD)
Operating temperature range (°C)
Rating
Package size (L x W) (mm)
Package type
Pin count
Package area (mm^2)
Images
Subcategory
Status
TCA9539A-Q1New
TXE8124-Q1New
TXE8116-Q1New
Catalog
VSSOP
24
29.89
6.1 x 4.9
-40 to 125
$0.364 | 1ku
Automotive
TSSOP
24
49.92
7.8 x 6.4
-40 to 125
$0.739 | 1ku
Automotive
VSSOP
32
39.69
8.1 x 4.9
-40 to 125
$0.558 | 1ku
Automotive
VSSOP
24
29.89
6.1 x 4.9
-40 to 125
$0.430 | 1ku
Catalog
TSSOP, WQFN
24
16, 49.92
4 x 4,
7.8 x 6.4
7.8 x 6.4
-40 to 125
$0.735 | 1ku
Catalog
TSSOP, UQFN, X2QFN
16
2.56, 4.68, 32
1.6 x 1.6,
2.6 x 1.8,
5 x 6.4
2.6 x 1.8,
5 x 6.4
-40 to 125
$0.647 | 1ku
Catalog
TSSOP, UQFN, X2QFN
16
2.56, 4.68, 32
1.6 x 1.6,
2.6 x 1.8,
5 x 6.4
2.6 x 1.8,
5 x 6.4
-40 to 125
$0.500 | 1ku
Catalog
SOT-23-THN, X2SON
8
1.35, 8.12
1 x 1.35,
2.9 x 2.8
2.9 x 2.8
-40 to 125
$0.169 | 1ku
Catalog
TSSOP, VSSOP, WQFN
24
16, 29.89, 49.92
4 x 4,
6.1 x 4.9,
7.8 x 6.4
6.1 x 4.9,
7.8 x 6.4
-40 to 125
$0.650 | 1ku
Automotive
VSSOP
8
6.2
2 x 3.1
-40 to 125
$0.403 | 1ku
Catalog
VSSOP, X2SON
8
1.08, 14.7
0.8 x 1.35,
3 x 4.9
3 x 4.9
-40 to 125
$0.491 | 1ku
Automotive
SOIC
8, 16
29.4, 106.09
10.3 x 10.3,
4.9 x 6
4.9 x 6
-40 to 125
$1.467 | 1ku
Catalog
SOIC
16
106.09
10.3 x 10.3
-40 to 125
$2.243 | 1ku
Catalog
SOIC
16
106.09
10.3 x 10.3
-40 to 125
$2.243 | 1ku
Catalog
SOIC
16
106.09
10.3 x 10.3
-40 to 125
$2.358 | 1ku
Catalog
SOT-23-THN, VSSOP, X2SON
8
1.08, 6.2, 8.12
0.8 x 1.35,
2 x 3.1,
2.9 x 2.8
2 x 3.1,
2.9 x 2.8
-40 to 125
$0.207 | 1ku
Catalog
SOT-23-THN, X2SON
8
1.08, 8.12
0.8 x 1.35,
2.9 x 2.8
2.9 x 2.8
-40 to 125
$0.173 | 1ku
Catalog
SOIC
8, 16
29.4, 106.09
10.3 x 10.3,
4.9 x 6
4.9 x 6
-40 to 125
$1.294 | 1ku
Catalog
SOIC
8, 16
29.4, 106.09
10.3 x 10.3,
4.9 x 6
4.9 x 6
-40 to 125
$1.397 | 1ku
Catalog
VSSOP, WSON
8
9, 14.7
3 x 3,
3 x 4.9
3 x 4.9
-40 to 125
$1.116 | 1ku
Catalog
VSSOP
8
14.7
3 x 4.9
-40 to 125
$0.578 | 1ku
Automotive
VSSOP
8
14.7
3 x 4.9
-40 to 125
$0.490 | 1ku
Catalog
VSSOP
8
14.7
3 x 4.9
-40 to 125
$0.322 | 1ku
Catalog
VSSOP
8
14.7
3 x 4.9
-40 to 125
$0.322 | 1ku
Catalog
VSSOP
8
14.7
3 x 4.9
-40 to 125
$0.251 | 1ku
Catalog
VSSOP
8
14.7
3 x 4.9
-40 to 125
$0.302 | 1ku
Automotive
SOIC
8
29.4
4.9 x 6
-40 to 125
$1.932 | 1ku
Automotive
SOIC
8
29.4
4.9 x 6
-40 to 125
$1.811 | 1ku
Automotive
TSSOP
16
32
5 x 6.4
-40 to 125
$0.537 | 1ku
Automotive
TSSOP
24
49.92
7.8 x 6.4
-40 to 125
$1.003 | 1ku
Catalog
SOIC, TSSOP
16
32, 106.09
10.3 x 10.3,
5 x 6.4
5 x 6.4
-40 to 85
$0.476 | 1ku
Catalog
SOIC, TSSOP
16
32, 106.09
10.3 x 10.3,
5 x 6.4
5 x 6.4
-40 to 85
$0.523 | 1ku
Catalog
SSOP, TSSOP
16
32, 48.36
5 x 6.4,
6.2 x 7.8
6.2 x 7.8
-40 to 85
$0.641 | 1ku
Catalog
SOIC, TSSOP
16
32, 59.4
5 x 6.4,
9.9 x 6
9.9 x 6
-40 to 85
$0.403 | 1ku
Catalog
SOIC, TSSOP
14
32, 51.9
5 x 6.4,
8.65 x 6
8.65 x 6
-40 to 85
$0.374 | 1ku
Catalog
SOIC, VSSOP
8
14.7, 29.4
3 x 4.9,
4.9 x 6
4.9 x 6
-40 to 85
$0.392 | 1ku
Description
Enabled
Description
Subcategory
Enabled
Subcategory
Rating
Enabled
Rating
Package type
Enabled
Package type
Pin count
Enabled
Pin count
Package area (mm^2)
Enabled
Package area (mm^2)
Package size (L x W) (mm)
Enabled
Package size (L x W) (mm)
Operating temperature range (°C)
Enabled
Operating temperature range (°C)
Price|Quantity (USD)
Enabled
Price|Quantity (USD)
Status
Enabled
Status
1
to
50
of
102
Page
1
of
3