OVERVIEW
Wireless M-Bus (wM-Bus) is a low-cost, low-power star network running on license-free industrial-scientific-medical bands. Based on Sub-1 GHz, wM-Bus can reach through concrete walls and long distances, with networks of as many as 1,000 nodes per collector. There are modes for the 868-MHz, 433-MHz and 169-MHz bands, enabling coverage over several kilometers. wM-Bus is the most common wireless metering standard for Europe.

Why choose TI for wM-Bus?

First to market
Long battery life
Global
PRODUCTS

Featured Wireless M-Bus products

DESIGN & DEVELOPMENT

Getting started

Wireless M-Bus is a good fit for smart metering applications that need reliable, low-power, flexible solutions. To start creating your own network, follow these steps:


Application software & framework

Wireless M-bus protocol software

The Wireless M-Bus standard (EN13757-4:2014-2) specifies the RF communication link between water, gas, heat, and electric meters and the data collecting devices. It is widely accepted in Europe for smart metering or Advanced Metering Infrastructure (AMI) applications. Wireless M-Bus was originally (...)

Reference design

Ultra-low power water flow measurement for AMR reference design

This fully tested reference design demonstrates a low-power solution for electronic measurement of water flow through a mechanical meter and provides a single-chip platform for flow measurement and wireless communications. The design is ideal for water meter automatic meter reading (AMR) modules (...)
Reference design

Heat Cost Allocator with wM-Bus at 868 MHz Reference Design

The TIDA-00838 reference design implements a heat cost allocator system following the EN834 standard with the “two-sensor measurement method". The solution achieves better than 0.5 degrees Celsius accuracy across a range of +20 to +85°C. Two analog temperature sensors are available as (...)


Featured products for Wirless M-Bus

CC1310ACTIVE

SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

CC1120ACTIVE

High performance Sub-1 GHz wireless transceiver for narrowband systems

CC1312RACTIVE

SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash