Wi-Fi 6, also known as 802.11ax, is the latest generation of Wi-Fi technology. It offers several improvements over its predecessors, Wi-Fi 5 (802.11ac), such as better performance in congested environments, lower latency, and higher power efficiency. These improvements are possible through new features like Orthogonal Frequency Division Multiple Access (OFDMA) and Target Wake Time (TWT). Wi-Fi 6's ability to handle a high density of connected devices with reduced latency and interference makes it an ideal solution for the expanding IoT landscape, enabling seamless integration and performance.
Why choose TI for Wi-Fi 6?
Optimized feature support for IoT
Our devices are built to be affordable and efficient with support for 20-MHz channel and Wi-Fi 6 features to enable network efficiency and power optimization.
Flexible device architecture
Our products can easily attach to Linux and RTOS systems with processors or MCUs.
Designed with the future in mind
Our products are built to address the evolving needs of the AIoT and the industrial IoT with multi-band support and the latest Wi-Fi and Bluetooth Low Energy standards.
Advanced security features
Our Wi-Fi products support the latest WPA3 personal and enterprise standards in addition to on-chip security enablers including an HSM for secure boot and anti-rollback protection.
TI Wi-Fi® 6
Video
Simplifying IoT with TI Wi-Fi 6
Introducing the CC33xx family of Wi-Fi devices, designed with affordability and reliability in mind to help you connect more IoT applications.
How little-known capabilities of Wi-Fi®︎ 6 help connect IoT devices
Read how Wi-Fi 6 uses features such as Orthogonal Frequency Division Multiple Access (OFDMA), BSS Coloring, and Target Wake Time (TWT) to increase power efficiency, while having better performance in congested environments and reducing latency wireless embedded systems in the IoT space.
Wi-Fi 6 capabilities
While Wi-Fi 6 is known for its high-throughput capabilities, there are several features that also bring benefits to IoT applications in the areas of new spectrum, advanced security, power reduction and latency management. Watch the video to learn more about the capabilities of Wi-Fi 6.
Evaluation board
SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module
The SimpleLink™ CC3351 Dual-Band (2.4GHz and 5GHz) Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS. New Wi-Fi dual band capabilities are the ultimate way in (...)