Design your system from start to finish with our portfolio of I/O architectures. Digital input/output (I/O) modules are essential for factory and process automation, providing vital connections to a wide range of sensors and actuators. On the input side, they connect to simple push buttons, proximity switches and high-speed digital encoders. Similarly, on the output side, I/O modules drive simple light bulbs, relays, contactors, actuators and motors. Our portfolio will help you find a competitive solution for isolated or nonisolated architectures for programmable logic controllers (PLCs) and industrial control systems. 

 


Digital I/O architectures

Isolated digital inputs for power-efficient, high-density automation solutions

Isolated digital inputs provide galvanic isolation between a sensor input (or other input type) and a logic output for a host controller interface. When compared to traditional optocoupler solutions, our isolated digital input devices provide a simple low-power alternative with an accurate current limit.

With solutions providing up to eight channels, TI's isolated digital inputs provide substantial space savings and lower design complexity. This alternative to optocouplers enables the design of compact and high-density PLC I/O modules.

Benefits:

  •  Minimize bill of materials and board space
  • Lower design complexity
  • Reduce system power dissipation

Learn more about our digital input portfolio:


Application brief

Digital Input Module, Digital Output Module

This application brief shares how to build an eight-channel configurable digital I/O module using a standard high-side switch output and standard digital input devices.
Application brief

How To Simplify Isolated 24V PLC Digital Input Module Designs (Rev. D)

This application brief explains the methods for improving a design of digital input modules used in PLCs and motor drives.
Application brief

How to Design Isolated Digital Input Modules for Surge Immunity

This reference design shows a compact implementation of 16 isolated digital input channels using ISO1211, ISO1212 and ISO1228 devices.

ISO1228ACTIVE

Eight-channel isolated 24-V to 36-V digital input receiver with current limiting and LED indication

ISO1212ACTIVE

Dual-channel Isolated 24-V to 60-V digital input receiver for digital input modules

ISO1211ACTIVE

Single-channel Isolated 24-V to 60-V digital input receiver for digital input modules

High-side switches for driving and protecting loads

Our portfolio integrates protection and diagnostics to reliably drive resistive, capacitive or inductive loads in PLC digital outputs. For motors or long cables, our switches internally clamp the drain-to-source voltage to demagnetize load inductance. For safety modules, we offer 60V operating voltage tolerance and support for surge and electrical fast transient (EFT) standards.

Beyond the factory, wide operating ranges and external switch controller options support digital output driving motor drives, off-highway vehicles, energy storage and EV charging.

Features:

  • Adjustable current limit
  • Output clamp to demagnetize inductive loads
  • Wire-break and short-to-supply detection
  • Accurate current sensing and ADC

Learn more about our high-side portfolio:


Technical article

Decrease factory downtime in 24-VDC power distribution with advanced load diagnostics

Learn how a high-side switch with an integrated ADC simplifies current sensing and load diagnostics to enable fast problem resolution.

Power the factory floor with TI high-side switches

Watch how Serial Peripheral Interface configurable high-side switches distribute 24V across multiple offboard loads with only a single microcontroller.
Application brief

Digital Input Module, Digital Output Module

This application brief describes how to build an eight-channel configurable digital I/O module using a standard high-side switch output and standard digital input devices.

TPS274C65ACTIVE

12-V to 36-V 65-mΩ four-channel high-side switch with SPI interface and integrated ADC

TPS281C30ACTIVE

60V-tolerant, 30mΩ 6A single-channel high-side switch

TPS281C100ACTIVE

6-V to 60-V, 100-mΩ, 4.5-A single-channel high-side switch

Low-side switches drive efficient and reliable systems

In PLC digital output modules, low-side switches control the flow of current to a load by switching the low side of the power supply. This module is typically used in applications that need to convert a digital signal into an analog output.

Our low-side switch design provides a redundant path to the load, with fault tolerance, as it can handle high currents and voltages up to 70V.

Benefits:

  • High reliability
  • Low power consumption
  • Optional external clamps
  • Easy integration

Learn more about our low-side portfolio:


Application note

Using DRV to Drive Solenoids (Rev. A)

This application note discusses primary considerations when driving solenoids.

High speed digital output PLC module reference design

This reference design highlights our low-side switches for PLC applications.
Application note

Understanding Motor Driver Current Ratings (Rev. A)

This application note explains the different current ratings applied to motor-driver parts.

DRV81545ACTIVE

55V, 2A 4-channel low-side driver with independent overtemperature and overcurrent protection

DRV81646ACTIVE

65V, 4A 4-channel low-side driver with H/W, SPI and configurable slew rate and cut-off duration

DRV120ACTIVE

28V, 0.25A single channel relay low side driver with current regulation

Push-pull digital outputs for precise and efficient control

Our push-pull digital output portfolio offers bidirectional control for precise automation tasks by combining high- and low-side switching in a single configuration. Our portfolio provides efficient sourcing and sinking of current, enabling fast, accurate motion control for motors, actuators and other high-performance applications. Achieve responsive, reliable operation, designed to optimize power delivery and streamline industrial processes.

Benefits:

  • High power efficiency
  • Bidirectional control
  • Reliability
  • Overcurrent protection

Learn more about our push-pull portfolio:


DRV8800ACTIVE

40-V, 2.8-A brushed DC motor driver

DRV8844ACTIVE

60V, 2.5A quad half-bridge motor driver, bipolar (+/-30V) supply and independent half-bridge control

DRV8955ACTIVE

50-V, 2.5-A, quad half-bridge driver with current sense

Choose your digital input and output solution