I2C & I3C level shifters, buffers & hubs

Solve voltage-level mismatches and prevent heavy bus capacitance loading
View all products

Our I2C level shifters, buffers and hubs strengthen your I2C bus signal and prevent heavy bus-capacitance loading. These products also help solve voltage-level mismatches because the designer can use the latest peripherals by adding level shifters that enable different voltage levels on host and device.

    Featured I2C level shifters, buffers & hubs

    What makes our I2C level shifters, buffers and hubs different?

    Diverse portfolio of solutions
    Innovative solutions
    Cost-effective and reliable

    Technical resources

    Application note

    Why, When, and How to use I2C Buffers

    The I2C communication interface has been standardized for reliable communication. One of those standards is max bus capacitance.  Learn how the I2C buffer is a solution for systems requiring a larger bus capacitance.
    Technical article

    Intro to I2C: what the Internet doesn’t tell you

    What initial internet searching will tell you is that I2C makes it easy for system designers to implement robust system controls. Not only is this protocol useful, but there are many device functions that can benefit your system.
    Application note

    I2C Dataline Handoff Delay

    Adding a buffer device can introduce propagation delays and result in visible SDA handoffs. The TCA9517 device, an I2C static voltage offset buffer, is examined for its propagation delay which can result in the SDA handoff delay.

    Design & development resources

    Design tool

    I2C designer tool

    Use the I2C Designer tool to quickly resolve conflicts in addressing, voltage level and frequency in I2C based designs. Enter master and slave inputs to automatically generate an I2C tree or easily build a custom solution. This tool will help designers save time and comply with the I2C standard (...)
    Evaluation board

    TCA39306 evaluation module low voltage I²C level-shifter

    This EVM provides configurable loading conditions through adjustable pull up resistors and bus capacitance which allows designers to easily test the performance of this device in their system.

    Simulation tool

    PSpice® for TI design and simulation tool

    PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
    PCA9306H

    Approx. price (USD)1ku |0.258