UV (<420nm) DMDs

Enable precise, high-throughput light control for additive manufacturing and lithography
View all products

Our ultraviolet digital micromirror devices (DMDs) deliver high-resolution, high-throughput light control for industrial processes that demand precision and repeatability. Optimized for wavelengths down to the deep-UV spectrum, these devices support applications such as direct imaging, 3D printing and semiconductor lithography. By combining optical efficiency with scalable design, our devices help engineers achieve faster workflows, sharper features and long-term reliability in production environments.

    Why choose TI DLP ultraviolet DMDs?

    High speed & throughput
    Accuracy & precision
    Reliable MEMS technology

    DLP technology for industrial innovation

    Driving innovation in digital manufacturing

    Digital imaging with DLP technology provides an alternative to mask-based approaches. Acting as a programmable photomask, the DMD delivers fast, high-resolution, scalable, and precise printing, directing light patterns to expose photosensitive materials. Eliminating masks reduces material costs, shortens mask fabrication time, removes mask inventory management, and accelerates development.

    High resolution and speed support rapid pattern changes and immediate corrections. These advantages scale effectively, improving yield and enabling panel-level production. DLP direct imaging supports PCB manufacturing, flat-panel display repair, laser marking, advanced packaging, and other light exposure applications.


    Application brief

    How DLP Technology Enables Panel-level Advanced Packaging

    This application brief covers trends in advanced packaging and how DLP technology unlocks the potential of this manufacturing process.

    TI DLP<sup>®</sup> Technology Delivers High-Precision Digital Lithography for Advanced Packaging

    New digital micromirror device with real-time correction enables equipment manufacturers to achieve high-resolution printing at scale, maximizing throughput and yield

    DLP991UUVACTIVE

    0.99-inch high-speed 2176 x 4096 UV type-A DLP® digital micromirror device (DMD)

    DLP991UACTIVE

    0.99-inch 4K high-speed DLP® digital micromirror device (DMD)

    DLP9000XUVACTIVE

    0.9-inch WQXGA high-speed UV DLP® digital micromirror device (DMD)

    High-resolution, high-speed 3D printing powered by DLP technology 

    TI DLP technology for 3D printing applications projects 2D structured light patterns with a digital micromirror device (DMD) to cure photosensitive resins or fuse powdered materials. By exposing an entire layer in parallel, DLP technology delivers faster print speeds and higher resolution than point-by-point methods such as lasers.

    With programmable light control across a broad spectrum, DLP solutions offer flexibility for a variety of additive manufacturing processes. High optical efficiency, precise pixel placement, and repeatable accuracy enable fine feature resolution, smooth surface finishes, and reliable scaling from rapid prototyping to production-level 3D printing.


    Application note

    Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)

    This report provides information on the transmittance of DMD windows across different regions of the wavelength spectrum. Understanding transmittance is important to understand overall optical efficiency of DMD systems.
    Application note

    System Design Considerations Using TI DLP® Technology in UVA (363 – 420 nm) (Rev. B)

    Examine the design considerations for thermal, duty cycle, general optical, coherency, and high demagnification using a DMD designed to operate in the UVA region of the UV spectrum.

    Technical Resources

    DLP Labs: Light control

    This training starts with the basics of DLP® technology and mechanical considerations. From there, it covers application-specific topics specifically created to help you move through the design process quickly and easily.
    White paper

    High accuracy 3D scanning using Texas Instruments DLP® technology for structured (Rev. A)

    Learn about DLP 3D scan and machine vision technology, applications, and compare components to find the right products for your structured light application.
    Application note

    Wavelength Transmittance Considerations for DLP DMD Windows (Rev. E)

    Learn about DMD windows and transmittance efficiency across regions of the electromagnetic spectrum.

    UV (<420nm) DMDs design & development

    Get started

    Investigate the right chipset for your application, quickly prototype your design with an evaluation module, download the latest available software, select an optical module maker, solve your design issues with online engineering support and use a design and development ecosystem third-party to accelerate deployment of your solution to the market.

    Start an assessment of a digital micromirror device (DMD) and controller for your application with these robust evaluation modules (EVMs) with technical documentation

    Learn more

    Download the appropriate firmware (FW) for your DLP controller, software development kit (SDK), graphical user interface (GUI) or application programming interface (API)

    Learn more

    Accelerate your time to market by choosing a manufacturer of an off-the-shelf optical module, including the digital micromirror device (DMD)

    Learn more

    Receive fast and reliable technical support from our engineers, who will answer your technical questions and share their knowledge to solve your design issues

    Learn more

    Works with a variety of design and development ecosystem third parties to provide optical modules, deliver design services, supply specialty software or provide specialized components

    Learn more
    30 SEP 2025 | COMPANY BLOG

    Beyond the mask: How DLP® technology is enabling new computing solutions with advanced packaging

    The movement toward advanced packaging within the semiconductor industry requires a parallel evolution in lithography — and DLP technology is the key to achieving it.
    Read more