30 years of expertise, high performance power conversion.
With more than 30 years of experience, we offer a broad portfolio of high-performing pulse-width modulation (PWM) controllers, which include application-specific and general-purpose PWM controllers. Supporting multiple topology configurations, our devices give you the flexibility to cover a broad range of power-supply designs used in DC/DC and AC/DC power-conversion circuits for a variety of end equipment.

Browse by category

Select by type


Active-clamp forward

This simple, isolated DC/DC topology offers zero-voltage switching for high efficiency and power levels up to 400 W.

Push-pull

This flexible topology is typically used in power levels from as little as 1 W to 500 W.

General-purpose PWM

PWM controllers are simple, fixed frequency control ICs that can be used to control almost any power topology including flyback, boost, push-pull, forward, buck and more.

Half bridge

Select these controllers for applications up to 500 W with higher VIN for your design.

Full bridge

This double-ended topology is typically used in applications from 200 W to 2 kW.

Phase-shifted full bridge

This double-ended topology with zero-voltage switching is typically used in applications from 200 W to 2 kW.

Select by feature


Interleaved active-clamp forward


Single-ended general-purpose


Double-ended general-purpose

Find your PWM controller


Technical Resources

Application note

UCC38C42 Family of High-Speed BiCMOS Current-Mode PWM Controllers

Since their introduction in the mid-1980s, these PWM controllers have grown to be the most widely used control strategy in the power supply industry. Read more to find out why.
Application note

An Alternative Approach to Higher-Power Boost Converters

Read this application note to learn more about designing higher-power boost converters using the LM25037.
Application note

Modeling, Analysis and Compensation of the Current-Mode Converter

Learn how you can increase the performance of any current-mode converter while reducing and even eliminating problem areas.

Design & development resources

Evaluation board

UCC28C56H-Q1 evaluation module for primary-side controlled (with AUX winding) flyback regulator

The UCC28C56EVM-066 is a highly efficient primary-side controlled (with AUX winding) flyback auxiliary power supply for EV and HEV automotive power trains. The design provides 15.2-VTYP, 40-W output for 800-V battery systems. It will deliver 40 W over the input voltage range from 125 V to 1000 V. (...)

Reference design

Pre-regulated isolated driver bias supply reference design for traction-inverter applications

This pre-regulated isolated open-loop LLC transformer driver converter reference design provides four 18-V outputs up to a total of 6 W for traction-inverter applications. The LLC topology allows the transformer to have significant leakage inductance, but a much smaller primary-secondary (...)
Reference design

Ultra-wide Input Range (10.8V to 264V) Bias Power Supply Reference Design

The PMP11287 can handle 10.8VDC to 264VDC or 15VAC to 264VAC input voltage range and generate 12V/55mA output. With the use of UCC2813 PWM controller (up to 100% duty cycle) and Buck-boost topology, this ultra-wide input range power supply is made possible. Dimension of this board is 20mm (W) x (...)