Si power stages
Browse by category
Minimize solution size, maximize power density, optimize efficiency, and fortify system protection utilizing our advanced power stages devices. Integrate our smart power stages, featuring high-precision telemetry, with our scalable multiphase controllers for a streamlined multiphase DC/DC system solution. This integration eliminates redundant components, reduces switching losses, and elevates overall system reliability – all within an a compact footprint.
Select by type
Select featured power stage products
Our MOSFET power stages increase system efficiency & simplify designs
Technical Resources
Power loss calculation with CSI consideration for synchronous buck converters (Rev. A)
An Introduction to Multiphase Buck Regulators
PowerStack<sup></sup>™ Packaging Technology Overview
Discover featured applications
Shrink overall solution size, improve transient response and output voltage ripple, optimize efficiency, and strengthen system protection with our MOSFET power stages
NexFET™ power stages paired with multiphase controllers help reduce switching losses and improve system efficiency and reliability.
Benefits:
- PowerStack™ packaging technology eliminates parasitics, while a large ground leadframe provides excellent thermal performance.
- Cycle-by-cycle accurate temperature-compensated bidirectional current sensing improves system monitoring. Fault monitoring improves system reliability.
- Integrated MOSFETs, drivers and current sensors provide switching functionality that removes passive components, simplifying printed circuit board layout.
Featured resources
- CSD95410RRB – 90-A peak continuous synchronous buck NexFET™ smart power stage
- CSD95420RCB – 50-A peak continuous synchronous buck NexFET™ smart power stage
- CSD95411 – 65-A peak continuous current synchronous buck NexFET™ power stage
Enable power solutions beyond 1,000 A, improve transient response and output voltage ripple, optimize efficiency, and strengthen system protection with MOSFET power stages
NexFET™ power stages paired with multiphase controllers help reduce switching losses and improve system efficiency and reliability.
Benefits:
- Active current-sharing phase-doubling power-stage technology ensures accurate current sharing among stacked power stages.
- The CSD95430 enables high-power applications by easily scaling your power solution.
- PowerStack™ packaging technology eliminates parasitics, while a large ground leadframe provides excellent thermal performance.
Featured resources
- CSD95430 – 90-A peak continuous-current synchronous-buck NexFET™ smart power stage
- CSD95410RRB – 90-A peak continuous synchronous buck NexFET™ smart power stage
- CSD95420RCB – 50-A peak continuous synchronous buck NexFET™ smart power stage
Enable input voltages as high as 16 V, improve transient response and output voltage ripple, and strengthen system protections with MOSFET power stages
NexFET™ power stages paired with multiphase controllers help reduce switching losses and improve system efficiency and reliability.
Benefits:
- 25-V FET technology enables an input-voltage range as high as 16 V.
- PowerStack™ packaging technology eliminates parasitics, while a large ground leadframe provides excellent thermal performance.
- Cycle-by-cycle accurate temperature-compensated bidirectional current sensing improves system monitoring. Fault monitoring improves system reliability.
Featured resources
- CSD96415 – 80-A peak continuous current synchronous buck NexFET™ power stage
- CSD96416 – 50-A peak continuous current synchronous buck NexFET™ smart power stage
- CSD95410RRB – 90-A peak continuous synchronous buck NexFET™ smart power stage
Design & development resources
Dual-channel (6+2/5+3) evaluation module for D-CAP+™ step-down controller with PMBus interface
The TPS53681EVM evaluation module allows users to assess the operating characteristics of the TPS53681 controller with the CSD95490 smart power stages in a low voltage, high current, step-down point of load (POL) application with the configuration, control and monitoring functionality of the (...)
TPSM831D31, 8V to 14V Input, Dual Output, 120A + 40A PMBus Power Module Evaluation Module
Dual-channel (12+0, 11+1 or 10+2 phases), D-CAP+ step-down, DC-DC analog with PMBus interface EVM
The TPS536C7EVM evaluation module (EVM) allows users to evaluate the TPS536C7 controller.
The controller is dual-channel (12 + 0, 11 + 1 or 10 + 2 phases), D-CAP+™ synchronous buck driverless control with PMBus Interface. The device operates using a voltage supply between 4.5 V and 17 V. The (...)