High-efficiency step-down solutions. Our portfolio of high-efficiency DC/DC step-down buck switching regulators and low-dropout (LDO) linear regulators include more than 7,000 individual devices, from buck converters with the flexibility of a controller integrated circuit, to highly integrated buck power modules, to LDO linear regulators designed to filter power-supply noise for sensitive loads. With 1V to 100V input voltage ranges and 50mA to 420A output voltage ranges, there's a step-down voltage regulator that meets your system requirements.

Browse by category


Power modules (integrated magnetics)

The simplest and smallest option for step-down DC/DC voltage conversion.

Converters (integrated FET)

Balance simplicity and flexibility with integrated-FET step-down voltage converters.

Controllers (external FET)

Achieve high reliability in high-power, thermally-demanding applications.

Mitigated interference & noise technology (MINT)

TI's portfolio of switching regulators with mitigated interference and noise technology, or MINT, include features to address EMI at the source, helping minimize EMI challenges in your designs.

MagPack™ packaging technology

TI's MagPack technology helps solve board space constraints while delivering high performance.

Linear & low-dropout (LDO) regulators

Generate low-noise rails with minimal input-voltage headroom using a simple linear solution

Design & development resources

WEBENCH® Power Designer

WEBENCH® Power Designer creates customized power-supply circuits based on your requirements. The environment gives you end-to-end power-supply design capabilities that save you time during all phases of the design process.
Simulation tool

PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool

Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)


Four ways integrated GaN converters are redefining high-current supply design

View article