FPD-Link SerDes
Browse by category
Streamline design and delivery of high-resolution signals with FPD-Link™ serializers and deserializers for a variety of video interfaces across automotive systems, including cameras for advanced driver assistance systems (ADAS) and infotainment displays. Our FPD-Link camera SerDes support uncompressed video, control and power over a single low-latency cable. Our FPD-Link display SerDes support full 1080p, 2k and 3k HD displays, and on-device HDCP keys while also providing adaptive equalization to compensate for cable aging and temperature changes.
Select by features & color depth
FPD-Link™ camera SerDes
FPD-Link™ display SerDes
Upgrade your design with BAW technology
Sensors
Empower complex sensor topologies with the FPD-Link™ portfolio across automotive and industrial applications. Enable higher-loss, cost-effective cabling without compromising link performance with our robust SerDes that combines high-bandwidth, low-latency data transfer with lower-Nyquist-frequency signaling. Designed for automotive sensing, industrial automation, and robotics, FPD-Link™ integrates advanced diagnostics and backward compatibility to simplify platform migration and streamline design. By continuously improving bandwidth efficiency, power consumption, and link robustness, we are defining the next-generation of connected sensing.
112G and 224G PAM-4 SerDes Clocking for Rapid Data Center Switches (Rev. A)
This document summarizes how BAW technology can deliver on providing ultra-low jitter clocks to meet 112G and 224G PAM4 SerDes requirements.
LMK5XXXXXS1 Network Synchronizer Compliance Test Report for PTP Profiles G.8275.1 and G.8275.2
Featured products for Ultra-low jitter
LMK5B33216ACTIVE
LMK5C33216AACTIVE
Maintain frequency accuracy over the full device lifetime
- Bulk acoustic wave (BAW) technology provides improved stability.
- Temperature stability of ±10 ppm over the –40°C to 125°C operating range for AEC-Q100 grade packaging option. Total frequency stability of ±25 ppm inclusive of solder shift, initial tolerance, variation from –40°C to 125°C, variation from 1.8 V to 3.3 V and 10-year aging.
Standalone BAW Oscillators Advantages Over Quartz Oscillators
This application report details TI's BAW technology, the integration of a BAW resonator with oscillator circuitry to make a standalone oscillator, and the advantages of using a BAW oscillator over a quartz oscillator.
Top 5 things to know about TI BAW resonator technology
This blog describes the top 5 things to know about TI BAW resonator technology including what it is, how it works and its benefits.
Featured products for Frequency Stability
Meet all your clocking and timing needs with BAW technology
- Competitor resonator frequencies range from a few kilohertz to a few megahertz. Our bulk acoustic wave (BAW) technology resonates at a gigahertz frequency, generating a wider range of output frequencies for different timing applications without the use of a PLL.
- The integration of gigahertz resonator frequencies with an output divider enables the generation of frequencies from 250 kHz to 400 MHz in our oscillators and clock generators
Driving Multiple Loads With a Single LVCMOS Oscillator (Rev. B)
Standalone BAW Oscillators Advantages Over Quartz Oscillators
Featured products for Flexibility
Integration of BAW with additional IC circuitry reduces PCB space
- The integration of BAW technology into our oscillators, clock generators and wireless microcontrollers removes additional components and reduces printed circuit board (PCB) space.
- Our BAW oscillators come in 3.2mm x 2.5mm, 2.5mm x 2.0mm, 2.0mm x 1.6mm, and 1.6mm x 1.2mm packages for easy drop-in replacement.
- Integrating BAW resonators into clock generators with as small as a 3.0mm x 3.0mm package size eliminates the need for an external clock or crystal source, reducing bill of material and PCB space and simplifying the implementation in space-constrained applications.
- Integrating BAW resonators into wireless microcontrollers removes the need for external crystal or oscillator reference clocks.
BAW Oscillator Solutions for Building Automation (Rev. A)
This application brief describes BAW micro-resonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that contain other circuits.
BAW Oscillator Solutions for Building Automation (Rev. A)
This application brief describes BAW micro-resonator technology that enables the integration of high-precision and ultra-low jitter clocks directly into packages that contain other circuits.
Going crystal-less is easy with the world's first crystal-less, wireless SimpleLin
Whether you are designing a space-constrained building security system or a power tool that will be used in a harsh physical environment, you can use BAW resonator technology.
Featured products for Size
Build a more reliable system with BAW technology
- Bulk acoustic wave (BAW) resonators offer many improvements over existing quartz and micro-electro mechanical resonator technologies. The primary improvement is the reliability of the BAW resonator in terms of vibration, shock, and mean-time-between-failure (MTBF) and failure-in-time (FIT) performance.
- BAW resonators can maintain a stability of less than 2 ppb/g with no significant jitter or frequency degradation before, during or after a vibration event.
- Under a mechanical shock of 1500 g, BAW resonators can maintain a frequency deviation <0.5 ppm and will not experience jitter degradation.
- BAW resonators have a FIT rate of 0.3 and a MTBF of 3.3 billion hours at 35°C, equivalent to 0.3 failures over 1 billion hours of operation.
High Reliable BAW Oscillator MTBF and FIT Rate Calculations
Vibration and Mechanical Shock Performance of TI BAW Oscillators
Beyond quartz: How BAW clocks are redefining ADAS and IVI
Featured products for Reliability
Manufacturing of BAW resonators mitigates supply concerns
- TI manufactures its bulk acoustic wave (BAW) technology-based products internally, including fabrication, assembly and test.
- Fully internal manufacturing reduces dependability on external vendors.
- The integration of our BAW resonator into standard plastic packages containing other integrated circuits (ICs) enables us to support samples and mass-production devices with a single IC for multiple-frequency, output-type and voltage variants.
Featured products for Manufacturability
Technical Resources
What is FPD-Link?
How to choose a power supply for an automotive camera module
3 ways to drive multiple displays in an integrated digital cockpit with FPD-Link I
Design & development resources
Analog LaunchPad™ software
Analog LaunchPad (ALP) software is an interactive graphical user interface (GUI) software platform to evaluate TI FPD-Link™ serializers and deserializers (SerDes). ALP software enables device- and system-level evaluation with powerful built-in features, including:
- Local and remote device access
- (...)
Automotive domain controller for gateway, assisted and automated driving systems reference design
Decentralized vehicle architectures on the road today use individual ECUs that lack processing power and high-speed interfaces to handle the complex tasks and data movement needs of newly emerging automotive architectures. Higher level functions require the right combination of DMIPS, data (...)