Wireless connectivity design resources
Automotive resources
We offer comprehensive development ecosystems and support for the latest Bluetooth LE standards, as well as Car Connectivity Consortium. Our devices help you create products with secure Bluetooth LE communication and bring wireless connectivity to battery systems through our WBMS solutions. You can also accelerate time to market with our automotive-optimized SimpleLink™ software development kits (SDKs), following the Automotive Spice project flow.
Low-power 2.4GHz resources
Our low-power 2.4GHz portfolio supports many protocols such as Bluetooth Low Energy, Zigbee, Matter and Thread, with features and tools to help jump-start your end-equipment designs. Our products are flexible and scalable for designing affordable options without compromising performance. Combined with our easy-to-use software, comprehensive educational resources and best-in-class support, we help accelerate development for all markets..
Wi-Fi resources
Our Wi-Fi portfolio supports the latest Wi-Fi connectivity standards including Wi-Fi 6 (802.11ax) as well as Bluetooth LE 5.4. Our portfolio includes companion integrated circuits that integrate into Linux® and real-time operating system (RTOS)-based systems, as well as wireless microcontroller solutions that you can connect to any IoT device. Check out our easy-to-use software and documentation, and get direct support from industry experts who can help you drive innovation forward.
Sub-1GHz resources
Sub-1GHz technology focuses on providing reliable, long-range wireless communication with low power consumption. This technology is useful for industrial, building automation and metering applications that require reliable connectivity over long distances or in challenging environments. We provide options including standardized protocols such as Wi-SUN and 802.15.4 as well as support for proprietary protocols with high integration and flexibility, enabling customized solutions that balance performance, cost and power consumption.
SimpleLink SDKs
Consistent and comprehensive software solutions for your product needs
Build your solution with SDKs supporting our wireless protocols, with demonstrations and examples that enable you to connect right out of the box. We build on open-source operating systems with FreeRTOS and Zephyr RTOS support. Our driver and tool framework gives you confidence across product families, all with security features to help you create the products that you need.
CCStudio™ development ecosystem
Resource explorer is our central hub for software libraries, examples and documentation
CCStudio™ Resource Explorer web-based tool allows you to browse and access software and documentation. When used in conjunction with CCStudio™ IDE software in the cloud, you can run examples and demonstrations on evaluation hardware without downloading and installing local software.
Easy-to-use hands-on training modules for all devices
SimpleLink Academy contains several demos and documentation for all wireless connectivity TI LaunchPad™ development kits. Each module walks through examples step by step within our SDKs in order to demonstrate the device's capabilities.
Topics range from RTOS basics to multiprotocol operation and advanced device features to suit your application needs.
We are where you are
Find the software you need, how you need it, with the support you want. Using GitHub facilitates easier integration of our wireless connectivity software into your products, and our engineers are available in the TI E2E™ design support forums to help you solve your problems.
Partners
We collaborate with a worldwide community of respected, well-established companies offering products and services that complement our semiconductor device solutions. Products and services include a range of system modules, engineering services and development tools that help you accelerate your development efforts and reduce time to market.