VIDEO SERIES

Position sensing (Hall, AMR, inductive, capacitive, and ultrasonic) demos

This video series discusses how to use magnetic (AMR and Hall), inductive, capacitive and ultrasonic position sensors to solve position sensing design challenges in various applications.  Each video is geared towards a specific application, where information is provided on position sensing design challenges for that application and TI devices that can address these challenges.  In addition, each video shows an application-related demo that solves application-related position sensing design challenges with a TI device.  Links are also provided to other related TI position-sensing content on that application, which includes app notes and more information on the shown demo.
View series

Position sensing (Hall, AMR, inductive, capacitive, and ultrasonic) demos

Designing with magnetic sensors: Low latency motor position

Learn about how AMR angle sensors can be used in high speed systems that require low noise and low latency such as an automotive steering wheel position sensor.

00:04:17|30 Apr 2025

AMR sensors are capable of detecting the direction of an input magnetic field which is helpful in applications such as electronic steering assemblies. The low noise and low latency output enables systems to dynamically track user input and provide accurate feedback in power steering controls. Testing the device with a magnet rotating at high speeds enables verification of device performance near the upper input frequency.