VIDEO SERIES

MSP ultrasonic sensing MCUs

Explore design options that can benefit from an ultrasonic sensing front-end for industrial and consumer applications

Getting Started with the MSP430FR6047 Ultrasonic Sensing EVM

Start development of ultrasonic sensing applications such as smart water meters with the EVM430-FR6047 kit based on the MSP430FR6047 MCU.

00:03:18|18 Sep 2017

This video provides an overview of the EVM430-FR6047 evaluation module of the MSP430FR6047 microcontroller (MCU). Get a tour of the board and demo connecting transducers to the EVM and using the on-board LCD and GUI to capture analog-to-digital (ADC) waveforms, delta time of flight (TOF), absolute TOF and volume that can be logged and exported for further evaluation.