VIDEO SERIES
Accomplish straightforward system protection with fully integrated eFuses
eFuses are highly integrated ICs that offer device and system-level protection at the input or the output. Traditionally, complete power path protection circuitry was accomplished with a handful of discrete components – components that can use up to 7% greater board space, introduce unnecessary design hurdles, and potentially slow your time to market if UL recognition is required. Those problems are eliminated with our fully integrated eFuses that include over current, over voltage, reverse polarity and more essential protection functions. Start from the beginning of this series or jump into the topic that addresses your current challenge.
Accomplish straightforward system protection with fully integrated eFuses
Understanding circuit protection solutions: eFuses vs. discrete protection circuits
In this video, learn how eFuse solutions overcome the limitations of discrete solutions while meeting circuit protection requirements.
00:02:56|21 Jul 2017
Learn how an eFuse solution overcomes the limitations of a discrete protection solution with the help of applicable examples. Achieve your circuit protection requirements with the efficiency, flexibility, inrush current protection and short circuit protection features eFuses provide.