Using 77-GHz radar sensors for kick gesture detection and hands-free trunk opening
Watch this kick-to-open demonstration on hands-free smart trunk access using a 77-GHz radar sensor that senses in bad weather.
00:02:32|30 Apr 2025
The AWRL1432BOOST can detect kicks from up to 1m away with low-powered 77GHz hardware. It’s wide 120-degree field of view allows increased coverage for evaluation and development. This gesture recognition machine learning enabled sensor has high accuracy. This hardware-software combo prevents false detections from random movement and operates in rain, snow, and fog with a big angle of operation.