Automotive obstacle detection - 77GHz antenna-on-package radar sensor

Introducing the new small form factor radar sensor for ultra-short-range automotive applications enabling detection in 3D space with high resolution.

00:02:40|01 Apr 2021

Introducing the new small form-factor radar sensor for ultra-short-range automotive applications enabling detection in 3D space with higher resolution compared to other sensing technologies.

Our 77GHz antenna-on-package technology enables sensing applications with small space constraint requirements. The AWR1843AOP mmWave radar sensor is ideal for obstacle detection in the automotive space while also providing the following benefits:

  • Smallest form-factor single-chip FMCW radar
  • Greater flexibility with sensor placement (integration into a door handle)
  • Low power and less than 4cm range resolution