Implementing CAN and CAN FD using the TCAN4550-Q1 System Basis Chip

CAN vs. CAN FD - Explore the differences of these two interfaces and learn how the TCAN4550-Q1 SBC is helping designers easily upgrade.

00:05:24|30 Apr 2025
Watch this training to learn the differences between the two interfaces and how they are configured in existing systems today. Understand how to implement CAN and upgrade to CAN FD with the TCAN4550-Q1 SBC. The TCAN4550-Q1 is the industry’s first system-basis chip (SBC) with an integrated CAN FD controller and transceiver.  The device easily connects to your microcontroller via the SPI port, enabling you to quickly add CAN FD capabilities, or additional CAN FD lanes, to your system.