Resources to build your industrial robot application
From interactive reference diagrams with subsystem product recommendations to technical white papers. Find a resource to speed up your design cycle.
Get started: Select any application in the diagram or use the arrows to
Sensor module
Related content
The industrial robot sensor module elevates automation with a suite of sensors, enabling precise environmental perception.
View sensor module block diagramCommunications module
Related content
The industrial robot communication module establishes seamless connectivity, enabling efficient data exchange between robotic components. It ensures synchronized collaboration and facilitating smooth integration into complex manufacturing systems.
View communications module block diagramCPU & compute module
Related content
The industrial robot compute module serves as the brain of the robot, orchestrating complex tasks, managing communication between components and ensuring synchronized operation for precision control and task automation.
View CPU & compute module block diagramTeach pendant (HMI)
Related content
The teach pendant is the user interface of the robot. This is used for programming, operating, teaching and maintaining the robot. This system is part of the safety implementation of the robot.
View teach pendant (HMI) block diagramServo drive multi-axis
Related content
The servo drive multi-axis is designed into the robot control cabinet if the robot is required to perform a high payload generating high temperatures which includes the current and voltage sensing of the power stage. The encoder interface can be located on the manipulator as an aggregator circuit.
View servo drive multi-axis block diagramSafety module
Related content
The industrial robot safety module monitors the robot's operation, detects deviations from safe operation and implements safety functions to prevent accidents. This includes tasks such as monitoring speed, position, force and emergency stop functionality.
View safety module block diagramServo drive single-axis
Related content
The servo drive single-axis is implemented if the robot has a low payload generating temperatures which are passivily cooled on the manipulator. This system includes current and voltage sensing, an encoder interface and functional safety integrated into the drive.
View servo drive single-axis block diagramWhy choose TI for industrial & collaborative robot systems?
Engineering smarter, safer industrial & collaborative robots
Create compact, efficient and fully-protected servo drive power stage modules
Our analog and embedded processing products help you improve motor control performance and exceed isolation and EMC requirements per IEC standards. Sense voltages and currents with the best signal integrity using our latest delta-sigma modulators in your robot power stage. By easily implementing safety functions, such as Safe Torque Off, you can also meet system-level safety requirements. Boost your motor control design performancexplore and explore breakthrough technologies, such as GaN, to increase your robot power density and efficiency.
Three-phase, 1.25-kW, 200-VAC Small Form Factor GaN Inverter Reference Design for Integrated Drives
Reinforced Isolated Phase Current Sense Reference Design with Small Delta Sigma Modulators
Better signal integrity with isolated Delta-Sigma modulators in motor drives
AMC3306M05ACTIVE
Gain precise, safe motion with timely communication
Real-time communication interfaces, such as Fast Serial Interfaces or Ethernet, are required to allow for precise and safe motion and achieve timely communication between all robot systems. Our latest multi-core processors offer the right combination of high-performance and general-purpose processing by combining real-time ARM cores and programmable real-time logic in one package. The Programmable Real-Time Unit Industrial Communication Subsystem (PRU-ICSS) supports most industrial communications protocols and is capable for gigabit speeds and Time Sensitive Networking features.
Utilizing Sitara Processors and Microcontrollers for Industry 4.0 Servo Drives (Rev. C)
How to Pass IEEE Ethernet Compliance Tests
Low latency vs. low, deterministic latency Ethernet in real time communications
Quickly achieve smooth, accurate motion
Real-time control is achieved through constant measurement of motor currents, voltages and position to precisely control the position and speed of the motor. Our real-time control processors help you achieve the right performance, precision and stability so your system is not degraded due to communication, processing and acquisition delays. Modern motor drive systems continue to increase performance requirements, which, in return, increases the requirements for real-time control. Our C2000™ MCUs and Sitara™ processors enable best-in-class motion control, cycle time and path accuracy offering the high processing capabilities required for real-time and safe robot control.
How to Synchronize the Timing Between Chips With Programmable Real-Time Unit
What is “real-time control” and why do you need it?
How to achieve precise motion control in industrial drives
Streamline your functional safety system certification
Meet the rigorous requirements of functional safety standards, such as IEC 61508, with our Functional Safety-Complaint sensors and processors for simple, safe and affordable solutions. We offer functional safety-certified engineers, available documentation and resources, such as functional safety Failures In Time (FIT) rate, Failure modes, effects and diagnostic analysis (FMEDA), safety certificates and software diagnostics libraries, to help you streamline the certification process.
Optimizing functional safety for industrial robots
Design Smaller Safe Torque Off (STO) Systems Using 3-Phase Smart Gate Drivers
Functional safety at TI
Build cost-optimized embedded systems
We offer a broad range of efficient edge-computing performance with the system-on-chip (SoC) architecture of our highly-integrated Arm®-based processors and digital signal processors. With integrated hardware accelerators, analog and connectivity, our devices allow you to meet functional safety and security requirements. Our development platforms, including hardware, open-source software and tools, help you accelerate your time to market.
Designing an Efficient Edge AI System with Highly Integrated Processors (Rev. A)
TDA4VM processor starter kit for Edge AI vision systems
TÜV SÜD-assessed safe torque off (STO) reference design for industrial drives (IEC 61800-5-2)
EMI/EMC Compliant Industrial Temp Dual Port Gigabit Ethernet PHY Reference Design
This design allows for performance evaluation of two industrial grade DP83867IR Gigabit Ethernet PHYs and Sitara™ host processors with integrated Ethernet MAC and Switch. It was developed to meet industrial requirements for EMI and EMC. The application firmware implements a driver for the (...)