Solar energy is at the forefront of designing a more sustainable world. With our industry-leading digital power conversion, current and voltage sensing products and connectivity and communications solutions, you are able to accelerate your development of power-efficient, reliable solar energy systems and easily integrate them with grid-connected resources like energy storage systems and electric vehicle charging infrastructure.

Why choose TI for your solar energy design?

Achieve highest power density & efficiency
Design for high reliability & performance
Enable fast, flexible communication

Engineering a smarter, more reliable solar application

  • Improve power density with our portfolio of GaN FETs, GaN- and SiC-supported gate drivers and bias supplies, and advanced real-time control MCUs.
  • Scalable power conversion stage components addressing the power levels from the smallest micro-inverters to hundred-kW central inverters. 
  • Reference designs with hardware and software for common power topologies.

Application note

The Essential Guide for Developing With C2000 Real-Time Microcontrollers (Rev. F)

This reference design is a solar power optimizer, which can support up to 80V input voltage and 80V output voltage, providing up to 18A output and input current.
Application note

Comparative Analysis of Two Different Methods for Gate-Drive Current Boosting (Rev. A)

This reference design implements a 600W bidirectional single-stage DC-AC inverter based on cycloconverter (AC-DAB) topology and TI GaN power stages.
Reference design

7.2-kW, GaN-Based Single-Phase String Inverter with Battery Energy Storage System Reference Design

This reference design is a single phase string Inverter with two string inputs, each able to handle 10PV panels in series and one energy storage system port that can handle batteries stacks from 80V to 500V.

TMS320F28P550SJACTIVE

C2000™ 32-bit MCU with 150MHz 1.1MB flash C28x + CLA, five ADCs, CLB, AES and NPU

LMG3522R030-Q1ACTIVE

Automotive 650-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting

UCC21710ACTIVE

5.7kVrms ±10A, single-channel-isolated gate driver with OC detection, internal clamp for IGBT/SiC
  • Fast and accurate current sensors to meet control loop, arc detection and insulation monitoring current sensing.
  • Space-saving and cost-efficient solutions for isolated and non-isolated current and voltage measurement.
  • Easy-to-deploy devices with examples from reference designs,  application notes and software. 

Selection guide

Understanding isolation terminology and relevance

This reference design features an analog front end for DC arc detection in solar applications based on artificial intelligence (AI). DC arcing induces a high-frequency noise onto the DC sting current.
Application note

Summary of Solar Application Scenarios Using In-package Hall-effect Current Sensors

This application note summarizes common solar application scenarios where in-package hall-effect current sensors, such as TI’s portfolios TMCS112x and TMCS113x, can be used.
White paper

Improve High-Voltage System Efficiency With Zero-Drift Hall-Effect Current Sense (Rev. A)

This white paper explains how to meet the growing need for isolated current sensing while overcoming the technical and cost barriers typically associated with it.

AMC1202ACTIVE

±50-mV input, precision current sensing basic isolated amplifier

AMC3302ACTIVE

±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC

TMCS1123ACTIVE

±1300V reinforced isolation, 80ARMS 250kHz Hall-effect current sensor with AFR, reference and ALERT
  • Industrial-grade microcontrollers, processors and connectivity devices designed to meet 25-year lifetime requirements.
  • Support for standard grid and home automation protocols, such as Wi-Sun and Matter, to ease grid integration and connect to EV chargers and storage.
  • Scalable solutions across processing, communication and security requirements.

Solar Power Line Communication Reference Design

This reference design shows how to implement a Power Line Communication (PLC) for HV DC and AC lines from multiple solar panels to a data agregator connected or embedded to the string inverter input.

SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ Plug-in Module

The SimpleLink™ CC3301 Wi-Fi 6 and Bluetooth® Low Energy devices enable affordable, reliable and secure connectivity in embedded applications with a processor host running Linux® or an MCU host running RTOS.

AM625ACTIVE

Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display

CC3300ACTIVE

SimpleLink™ Wi-Fi 6 companion IC

THVD8000ACTIVE

RS-485 transceiver with OOK modulation for power line communication
  • Industrial-grade connectivity devices designed to meet 25 years lifetime requirements.
  • Support for TI wireless solar management system (WSMS), Wi-SUN, Zigbee, PLC and Wi-Fi.
  • WSMS enables key features such as fast join times and rapid shut down for solar micro inverters, trackers and other solar solutions.

To get started with WSMS follow the steps below:


Application brief

Wireless Technologies for Solar Micro Inverters and Trackers (Rev. A)

This technical article describes key requirements for wireless communication protocols targeting both centralized and decentralized renewable energy generation infrastructure.

Webinar: Wireless Technologies for Solar Microinverters and Trackers

In this webinar, you will learn how TI's newest SDK is addressing network formation time and helping manufacturers during fabrication, installation and maintenance processes.

CC1352P7ACTIVE

SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm

CC3300ACTIVE

SimpleLink™ Wi-Fi 6 companion IC

CC1354P10ACTIVE

SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with EdgeAI support, 1MB + 296KB, +20dBm

Reference designs icon

Reference designs related to Solar energy

Use our reference design selection tool to find designs that best match your application and parameters.

View reference designs

7 OCT 2025 | COMPANY BLOG

From the grid to the gate: Powering the third energy revolution

As data centers require more power to support growing and evolving workloads, renewable energy might just be the answer. Solar is becoming an increasingly viable and affordable energy source in many parts of the world. Coincidentally, data center customers are committing to 100% renewable energy within their companies, and this commitment must be reflected in the data centers they use. Solar can not only help data center customers meet their sustainability goals, but also offers a fast way to deploy more energy generation.
Read more

Technical resources

White paper

Four key design considerations when adding energy storage to solar power grids

This paper addresses these design challenges when adding energy storage to solar power grids: Bidirectional power conversion, Higher voltage batteries, sleek storgae system design and current and voltage sensing.
Technical article

5 converter topologies for integrating solar energy and energy storage systems

Read about the benefits and challenges of different converter topologies and the advantages three-level topologies bring, allowing for smaller passive components and low EMI.
Application note

Interfacing the C2000 with an AFE03x: B-FSK Example (Rev. D)

This application report provides information on how to interface a C2000 device with an AFE031, and send and receive data over a wired coupled interface using frequency shift keying.