Build a more sustainable future by designing safer, more accurate energy storage systems that store renewable energy to reduce cost and optimize use. With advanced battery-management, isolation, current-sensing and high-voltage power-conversion technologies, we support designs ranging from residential, commercial and industrial systems to grid-scale systems with voltages as high as 1,500V.

Why choose TI for your energy storage system designs?

Scalable designs
Efficient power conversion
Safe, reliable systems

Engineering efficient energy storage systems

Accurate monitoring

Battery monitoring integrated circuits (ICs) measure cell voltages, temperature and pack current; perform cell balancing; and monitor and protect cells. Accurate monitoring enables more efficient battery use, resulting in longer run times and a reduction in battery size and cost. Our pack monitors accurately measure voltage and temperature to diagnose and manage the safety of battery packs.

Our battery cell monitoring ICs work well in Controller Area Network (CAN) or daisy chain-based architectures to meet your requirements.


Application note

Cell Balancing With BQ769x2 Battery Monitors (Rev. A)

This application note describes the cell-balancing feature of the BQ769x2 battery monitor in a battery pack application and how to use external FETs and bipolar junction transistors to increase the current capability.
Application brief

Scaling accurate battery management designs across energy storage systems

Read this application note to understand how our scalable battery-management designs support varying requirements across utility-scale, commercial battery backup unit and residential energy systems.

Stackable Battery Management Unit Reference Design for Energy Storage Systems

The stackable battery management unit reference design is a full cell-temperature sensing, high cell voltage accuracy, lithium-ion or lithium-ion-phosphate 32 cells in series battery pack reference design.

BQ79616ACTIVE

16-S precision battery monitor, balancer and integrated protector with stacking interface

BQ76972ACTIVE

3s-to-16s high-accuracy battery monitor and protector for Li-ion, Li-poly and LiFePO4

INA236ACTIVE

48-V, 16-bit ultraprecise I²C output digital power monitor with alert in WCSP

Increase safety at low and high voltages

High-accuracy battery monitors with integrated protection and diagnostics, precise current-sensing technologies, and devices with basic and reinforced isolation protect high-voltage energy storage systems and their users. 

To meet rigorous safety standards such as IEC 62619, UL 1973 and IEC 60730, our analog and embedded processing products, documentation and resources such as failure-in-time rate; failure modes, effects and diagnostic analysis; safety certificates; and software diagnostics libraries help you streamline your functional safety certification.


How to Design High-Voltage Systems with Higher Reliability While Reducing Solution Size and Cost

This technical article explains how to keep high-voltage systems safe by using the latest isolation technologies for improved reliability while reducing solution size and cost.

4 Key Current-Sensing Design Trends that are Powering Electrification

Read about four key design trends that have emerged from the growth of electrified applications and the current-sensing technologies that address them.

How to Simplify Accurate Current Sensing in High-Voltage Systems

Learn about the innovations that make it possible to use Hall-effect current sensors in high-voltage applications such as solar and electric vehicle charging to simplify current sensing.

TPSI2140-Q1ACTIVE

Automotive 1200-V 50-mA isolated switch with 2-mA avalanche rating

AMC3301ACTIVE

±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC

High-voltage AC/DC and DC/DC power conversion

Leverage the energy stored in battery storage systems with our bidirectional, high-efficiency AC/DC and DC/DC power converters for high-voltage battery systems.

Our high-voltage power-conversion technology includes:

  • Isolated gate drivers and bias supplies that enable the adoption of silicon carbide field-effect transistors for high-power systems.
  • Gallium nitride devices that lower conduction and switching losses, helping energy storage systems achieve higher power density.
  • Real-time microcontrollers that offer scalable, real-time digital power control to meet any system requirements.

Application note

Power Topology Considerations for Solar String Inverters and Energy Storage Systems (Rev. A)

This application report looks into topology considerations for designing power stages commonly used in solar inverters and energy storage systems.

5 Converter Topologies for Integrating Solar Energy and Energy Storage Systems

This technical article explains how to use a combined solar energy generation and battery energy storage system to make energy available when solar power is not sufficient to support demand.

3.6kW bidirectional SR-DAB converter reference design for energy storage system

The series resonant dual-active-bridge (SR-DAB) DC/DC converter reference design offers advantages like soft-switching, lower circulating current and high efficiency.  

TMS320F280039CACTIVE

C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

AM2632ACTIVE

Dual-core Arm® Cortex®-R5F MCU up to 400 MHz with real-time control and security

LMG3422R030ACTIVE

600-V 30-mΩ GaN FET with integrated driver, protection and temperature reporting
07 DEC 2023 | COMPANY BLOG

The battery-management technology that will strengthen our grid

Semiconductor innovations in battery systems are leading to energy storage adoption.
Read more

Technical Resources

White paper

Four key design considerations when adding energy storage to solar power grids

Read this article to learn ways to address design challenges associated with a battery energy storage system (BESS) including safe usage; accurate monitoring of battery voltage, temperature and current and more.
Technical article

5 converter topologies for integrating solar energy and energy storage systems

Read about the benefits and challenges of different converter topologies and the advantages that three-level topologies bring, enabling smaller passive components and low electromagnetic interference.
Application note

Cell Balancing With BQ769x2 Battery Monitors (Rev. A)

This document describes the cell-balancing feature of the BQ769x2 battery monitor in a battery pack application and describes how to use external FETs and BJTs to increase the current capability.
Reference design

High-voltage Li-ion and LiFePO4 battery pack up to 1500V combination reference design

This reference design includes three designs for high-voltage Lithium-ion (Li-ion) and lithium iron phosphate (LiFePO4) battery pack up to 1500V. The individual reference designs combined in this solution are battery management unit TIDA-101279, high voltage management unit TIDA-010272, battery (...)
Reference design

Stackable battery management unit reference design for energy storage systems

This is a full cell-temperature sensing and high cell voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (32s) reference design. The design monitors each cell voltage, cell temperature and protects the battery pack to secure safe use. This design uses onboard and (...)
Reference design

High-accuracy battery management unit reference design for 48–1500V energy storage system

This reference design is a high-side, N-channel MOSFET control (up to 32s) battery management unit (BMU), using the stacked BQ769x2 battery monitor family. This design also integrates a CAN interface for BMU stacking high-voltage (up to 1500V) energy storage station applications. High-side, (...)
Reference designs icon

Reference designs related to Energy storage systems

Use our reference design selection tool to find designs that best match your application and parameters.

View reference designs