Improving the in-vehicle experience places greater demands on audio systems. Our end-equipment reference designs show you how to optimize for power and performance with our Class-D amplifiers, and how to use our data converters to implement features such as active noise cancellation.

Why choose TI for your premium audio systems?

Provide high-quality sound
Minimize battery drain
High reliability and longevity
Systems expertise

Enabling advanced audio performance

Premium automotive audio powered by our DSP SoCs

Our scalable digital signal processor (DSP) systems-on-a-chip (SoCs) offer immersive sound, active noise cancellation and sound synthesis to simplify premium audio designs.

Benefits include:

  • C7x DSP core and 256-bit architecture offer four to eight times more processing power.
  • Single cycle-accessible L2 memory.
  • Integrated neural processing unit supports AI-driven features.
  • Hardware-enabled Precision Time Protocol and Audio Video Transport Protocol networking.
  • Functional safety-compliant microcontrollers to help you achieve ASIL-B for Automotive Open System Architecture, safety operating systems or acoustic vehicle alerting systems.
  • Hardware security module for secure storage, cryptographic hardware and data protection.

Technical article

Designing an Efficient Automotive Premium Audio System with Highly Integrated Processors

Explore the evolution of our embedded devices, as well as the most important design considerations when using these devices with other advanced semiconductors to develop digital amplifiers in modern vehicles.
Blog

Redefining the commute: The advanced audio technology transforming your drive

Advanced radar sensing technology using edge AI enables a safer driving environment, detecting things people in the car aren’t able to see; and processing technology is unlocking new possibilities for premium audio in vehicles.
Technical article

Shrinking automotive audio systems with 1L Modulation™ technology (Rev. C)

TI's 1L modulation enables up to 2.1MHz switching frequencies, reducing LC filter size and cutting inductors per channel by half. This maitains Class-D performance while saving board space and lowering inductor costs by 50%.

AM2754-Q1ACTIVE

80GFLOPS DSP microcontroller for automotive audio with quad-core ARM® Cortex®-R5F, 10.75MB SRAM

AM62D-Q1ACTIVE

Automotive 40GFLOPS DSP audio processor with Arm® Cortex®-A53, Cortex-R5F and LPDDR4

Power solutions for an electrified vehicle

Electric vehicles (EVs) increase the demand for even more efficient audio systems beyond those of gas-fueled vehicles. Our power solutions work with the audio amplifier leading to improved efficiency, better thermal performance and a smaller total footprint.

Benefits include:

  • Advanced Class-D modulation schemes that allow for improved efficiency and lower idle losses.
  • Amplifiers with integrated Class-H DSP algorithms that allow for a self-contained tracking power supply solution.
  • Boost converters with direct tracking control that reduce design complexity while allowing providing flexibility to the designer.

TAS6584-Q1ACTIVE

Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense

LM5123-Q1ACTIVE

2.2MHz wide VIN low IQ synchronous boost controller

Clear sound in a quieter cabin

Our audio amplifiers and data converters provide a high-fidelity in-cabin experience with Burr-Brown™ Audio, including high-performance Class-D amplifiers, operational amplifiers and data converters. Our Sitara MPUs enable advanced DSP performance for a quieter in-cabin experience.

Benefits include:

  • Our amplifiers and data converters with harmonic distortion and noise specifications to ensure music and audio is crystal clear.
  • Low latency of audio products that complement our Sitara™ processors for Active Noise Cancellation (ANC) applications and make it easier to minimize exterior noise from the cabin.

AM2732ACTIVE

Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz

PCM6240-Q1ACTIVE

Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics

Advanced diagnostic and protection features

Protect both the electronics in the system, speakers and microphones with advanced diagnostics and integrated protection circuitry.

Benefits include:

  • Amplifiers with protection features including overcurrent protection, real-time current and voltage sensing and load diagnostics.
  • Smart diode controllers that can shutdown the system in the case of a transient event or overcurrent fault.

TAS6424-Q1ACTIVE

Automotive, 75-W, 2-MHz, 4-ch, 4.5- to 26.4-V digital input Class-D audio amplifier

LM7480-Q1ACTIVE

3-V to 65-V, automotive ideal diode controller driving back to back NFETs

Evaluation board

PCM6240-Q1 4-ch audio ADC with integrated programmable microphone bias evaluation module

The PCM6240-Q1 evaluation module (EVM) performance demonstration kit (PDK) allows the user to test the capabilities of the PCM6240-Q1 device, which is a a four-channel, high-performance audio analog-to-digital converter (ADC) that supports analog input signals up to 10 VRMS.

PCM6240-Q1 supports line (...)

Evaluation board

AM62D expandable hardware for premium audio

The AUDIO-AM62D-EVM evaluation module (EVM) is a low-cost expandable platform designed for developers to prototype and evaluate multi-channel audio applications across various use cases. At the core of AUDIO-AM62D-EVM is the AM62D System-on-Chip (SoC), featuring a C7x DSP 256 bit-width vector core (...)

Reference design

Automotive Class-H audio and tracking power supply reference design

This reference design demonstrates a Class-H audio and tracking power supply audio subsystem. The TAS6584-Q1 audio amplifier tracks the envelope of the digital audio input and adjusts the LM5123-Q1 boost output voltage to meet the power efficiency requirements without the need for an external (...)


Reference designs icon

Reference designs related to Premium audio

Use our reference design selection tool to find designs that best match your application and parameters.

View reference designs
As cars become more electric and autonomous, designing high-efficiency audio systems is even more important to minimize battery drain and maintain long drive ranges. Building on decades of experience designing, we are invested in delivering the best possible performance for our customers to meet these increasing demands.

– Matt Sullivan | Texas Instruments Automotive audio systems engineer

Featured products

TAS6584-Q1ACTIVE

Automotive 45-V, 10-A digital input, four-channel Class-D audio amplifier with current sense

PCM6240-Q1ACTIVE

Automotive, 4-channel audio ADC with integrated programmable mic bias & input diagnostics

AM2732ACTIVE

Dual-core Arm® Cortex-R5F based MCU with C66x DSP, ethernet and security up to 400 MHz

Technical Resources

Application note

PCM6xx0-Q1 Use-Case Scenarios in Automotive Audio Applications (Rev. A)

This paper highlights the several use-case of PCM6xx0- Q1 for microphone and line input applications
Application brief

Current Sense Amplifiers in Class-D Audio Subsystems (Rev. A)

Current sensing in audio subsystems is used in conjunction with Class-D amplifiers for diagnostics or to provide speaker current feedback to the digital signal processor for speaker enhancement to emulate smart amplifier systems.
White paper

Automotive Audio Design Considerations to Minimize Amplifier Size & Thermal Load

This paper explores design considerations facing audio hardware designers as they must develop smaller automotive audio amplifiers, with lower heat dissipation, to drive six to eight speakers directly from new infotainment systems