SBOS975
March 2019
TX7332
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Simplified Block Diagram
4
Revision History
5
Description (continued)
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Community Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ZBX|260
MPBGAO3
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbos975_oa
sbos975_pm
1
Features
TX7332 supports:
32-channel three-level pulser and active transmit/receive (T/R) switch
Very low power on-chip beamforming mode:
In receive-only mode: 0.45 mW/ch
In transmit-receive mode: 16.4 mW/ch
In CW mode: 160 mW/ch
In global power-down mode: 0.1 mW/ch
Three-level pulser:
Maximum output voltage: ±100 V
Minimum output voltage: ±1 V
Maximum output current: 1.2 A to 0.3 A
Maximum clamp current: 0.5 A to 0.12 A
Second harmonic : –45 dBc at 5 MHz
CW mode jitter: 100 fs measured from 100 Hz to 20 kHz
CW mode close-in phase noise: -154 dBc/Hz at 1 kHz offset for 5-MHz signal
–3-dB bandwidth with 2-kΩ || 120-pF load
20 MHz (for ±100-V supply)
25 MHz (for ±70-V supply)
Active T/R switch with:
ON, OFF control signals
Bandwidth: 50 MHz
HD2: –50 dBc
Turnon resistance: 24 Ω
Turnon time: 0.5 µs
Turnoff time: 1.75 µs
Transient glitch: 50 mV
PP
Off-chip beamformer with:
Jitter cleaning using synchronization feature
Maximum synchronization clock frequency: 200 MHz
On-chip beamformer with:
Delay resolution: one beamformer clock period
Maximum delay: 2
13
beamformer clock period
Maximum beamformer clock speed: 200 MHz
On-chip RAM to store
16 delay profiles
32 pattern profiles
High-speed (100 MHz maximum) 1.8-V and 2.5-V CMOS serial programming interface
Automatic thermal shutdown
No specific power sequencing requirement
Small package: 260-pin NFBGA (17 mm × 11 mm) with 0.8-mm pitch